ST Life.augmented

LED5000

3 A monolithic step-down current source with dimming capability
  • active 活性

The LED5000 device is an 850 kHz fixed switching frequency monolithic step-down DC-DC converter designed to operate as a precise constant current source with an adjustable current capability up to 3 A DC. The embedded PWM dimming circuitry features LED brightness control. The regulated output current level is set by connecting a sensing resistor to the feedback pin. The 200 mV typical RSENSEvoltage drop enhances performance in terms of efficiency. The size of the overall application is minimized thanks to the high switching frequency and its compatibility with ceramic output capacitors. The device is fully protected against overheating, overcurrent and output short-circuit. The LED5000 is available in an HSOP8 package.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 5.5 V to 48 V operating input voltage range
  • 850 kHz fixed switching frequency
  • 200 mV typ. current sense voltage drop
  • Buck / buck-boost / floating boost topologies
  • PWM dimming
  • ± 3% output current accuracy overtemperature
  • 200 mΩ typical RDSON
  • Peak current mode architecture
  • Short-circuit protection
  • Compliant with ceramic output capacitors
  • Inhibit for zero current consumption
  • Thermal shutdown

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9373: 3 A monolithic step-down current source with dimming capability
4.0 1,709 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ILL063V1 3 A LED driver based on the LED5000 in floating boost topology
STEVAL-ILL056V1 3 A buck LED driver board based on the LED5000
STEVAL-ILL065V1 3 A LED driver based on the LED5000 in BB+ topology
STEVAL-ILL064V1 3 A LED driver based on the LED5000 in BB- topology

Publications and Collaterals

Flyer

描述 版本 大小
pdf
LED5000 High-performance DC-DC LED driver
936 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LED5000PHRActivePowerSO-8Tape And Reel-40150_Free Samples.806Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ANGLIA LiveOrder NowEUROPE20001
ARROWOrder NowEUROPE25000
DIGIKEYOrder NowWORLDWIDE38361
MOUSEROrder NowWORLDWIDE29491
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback