ST Life.augmented

LED2000

3 A monolithic step-down current source with synchronous rectification
  • active 活性

The LED2000 is an 850 kHz fixed switching frequency monolithic step-down DC-DC converter designed to operate as precise constant current source with an adjustable current capability up to 3 A DC. The embedded PWM dimming circuitry features LED brightness control. The regulated output current is set connecting a sensing resistor to the feedback pin. The embedded synchronous rectification and the 100 mV typical RSENSEvoltage drop enhance the efficiency performance. The size of the overall application is minimized thanks to the high switching frequency and ceramic output capacitor compatibility. The device is fully protected against thermal overheating, overcurrent and output short-circuit. The LED2000 is available in VFQFPN 4 mm x 4 mm 8-lead, and standard SO8 package.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 3.0 V to 18 V operating input voltage range
  • 850 kHz fixed switching frequency
  • 100 mV typ. current sense voltage drop
  • PWM dimming
  • ± 7% output current accuracy
  • Synchronous rectification
  • 95 mΩ HS / 69 mΩ LS typical RDS(on)
  • Peak current mode architecture
  • Embedded compensation network
  • Internal current limiting
  • Ceramic output capacitor compliant
  • Thermal shutdown

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9163: 3 A monolithic step-down current source with synchronous rectification
4.0 2,646 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ILL051V2 3 A HB LED driver with dimming function based on the LED2000 in a QFN package
STEVAL-ILL051V1 3 A HB LED driver with dimming function based on the LED2000 in an SO-8 Batwing package

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LED2000DRActiveSO-8Tape And Reel-40125_Free Samples.65Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA115442500
AVNETOrder NowAMERICA25000
RUTRONIKOrder NowEUROPE25002500
DIGIKEYOrder NowWORLDWIDE2701
FUTUREOrder NowWORLDWIDE25002500
MOUSEROrder NowWORLDWIDE48681
Ecopack2PDF
XML
LED2000PURActiveVFDFPN 8 4x4x1.0Tape And Reel-40125_Free Samples.763Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA90000
P&SOrder NowASIA/PACIFIC501
Farnell Element14Order NowEUROPE14831
RS COMPONENTSOrder NowEUROPE41151
DIGIKEYOrder NowWORLDWIDE50661
MOUSEROrder NowWORLDWIDE39391
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback