ST Life.augmented

STLED25

5 channels step-up white LED driver
  • active 活性

The STLED25 is a fixed frequency, high efficiency, boost DC-DC converter with five parallel high side current sources. It is capable of providing 125 mA of total current with a maximum voltage of 7.5 V on each channel. Each current source supports single or dual LED connection. The output voltage of the step-up converter is automatically set at 100 mV above the highest voltage required on any driver, to guarantee proper operation of the linear current sources. The device implements a self-test feature to detect failure of any of the LEDs and to disable the related channel. The failure status is reset as soon the IC is disabled. This mode of failure detection allows the device to continue operating driver channels that are functioning normally, while avoiding excessive power consumption or associated thermal issues. The control technique is able to maintain the efficiency close to 87% at medium load and higher than 85% at light or full load. The device also includes soft-start control, inrush current limit, thermal shutdown and inductor peak current limit. The STLED25 is packaged in a 12-bump CSP (1.4 x 1.8 mm, 0.5 mm height).

pdf 下载 数据表

Key Features

  • Operating input voltage range from 2.3 V to 5.5 V
  • ± 7.5% LED current accuracy
  • Two LEDs in series per channel
  • High side current source
  • Up to 125 mA of total LED current
  • 86% efficiency at 100 mA
  • PWM dimming with automatic shutdown time window
  • 2.5 MHz switching frequency
  • CSP 12 bumps 0.4 mm. pitch 1.4 x 1.8 mm.

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8694: 5 channels step-up white LED driver
3.0 2,174 KB

Application Notes

描述 版本 大小
pdf
AN4140: STLD41 output power capability
1.0 1,468 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
LED Solutions for LCD Backlighting
1.0.1 1,231 KB
pdf
LED solutions for LCD backlighting
1.0.0 1,322 KB
pdf
LED solutions for LCD backlighting
1.0 1,395 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STLED25JRActiveFlip-Chip 400uTape And Reel-3085_Free samplesDistributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
FUTUREOrder nowAMERICA50001
DIGIKEYOrder nowWORLDWIDE78861
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback