ST Life.augmented

STOD1317B

170 mA 13 V, high efficiency boost converter + LDO
  • active 活性

The STOD1317B is a fixed frequency, high efficiency, boost DC-DC converter with cascaded LDO able to provide output voltages ranging from 6 V to 13 V starting with an input voltage from 2.6 V to 4.8 V. The device is designed to supply loads that are very sensitive to output ripple such as AMOLED display panels. A dedicated LDO is able to suppress any ripple and noise coming out from the DC-DC converter. The LDO works with a constant drop in order to maintain high efficiency in the whole operating range. The low RDSonN-channel and P-channel MOSFET switches are integrated and contribute to achieving high efficiency. The true-shutdown feature allows physical disconnection of the battery from the load when the device is in shutdown mode. The control technique is able to maintain efficiency higher than 85% at light loads and higher than 80% at full load. The device includes soft-start control, inrush current limiter, thermal shutdown and inductor peak current limit. The STOD1317B is packaged in DFN12L (3 x 3 x 0.8 mm) height.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Operating input voltage range from 2.6 V to 4.8 V
  • ±1% output voltage tolerance
  • Low output ripple
  • True-shutdown
  • Short-circuit protection
  • Digital low power function
  • Very high efficiency at light load thanks to pulse skipping operation
  • Very fast line and load transients
  • 1.2 MHz switching frequency
  • 1 μA max. quiescent current
  • DFN12L (3 x 3 x 0.8 mm)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8814: 170 mA 13 V, high efficiency boost converter + LDO
2.0 902 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Power management for handheld and portable applications
734 KB

Publications and Collaterals

Selection Guides

描述 版本 大小
pdf
Linear and Switching Voltage Regulators Selection Guide
384 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STOD1317BTPURActiveVFDFPN 12 3x3x0.75Tape And Reel-4085_Free Samples1Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE89291
MOUSEROrder NowWORLDWIDE26581
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback