STC3105
Battery monitor IC with alarm output for gas gauge applications-
NRND
The STC3105 battery monitor includes the hardware functions required to implement a low-cost gas gauge for battery monitoring. The STC3105 uses accurate measurements of the battery voltage to estimate a battery’s state-of-charge (SOC). It uses a low cost sense resistor to precisely sense the charge or discharge states, detect light-load conditions without ambiguity for voltage measurements, and accurate SOC calculation. The coulomb counter method is used for SOC tracking in high-load conditions.
An alarm output signals a low SOC condition, and can also indicate low battery voltage. The alarm threshold levels are programmable.
The device is programmable through an I2C interface.
Key Features
- 0.5% accuracy battery voltage monitoring
- Low battery alarm output with programmable thresholds
- Low power: 60 μA in power-saving mode, 2 μA max in standby mode
- Ideal for implementation of robust gas gauge systems using open-circuit voltage and coulomb counter methods
- Small 3x2 mm package
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS8643: Battery monitor IC with alarm output for gas gauge applications
|
1.0 | 321 KB |
Application Notes
| 描述 | 版本 | 大小 |
|---|---|---|
|
AN3395: Sensing resistor selection and usage in STC310x battery monitoring applications
|
1.2 | 149 KB |
User Manual
| 描述 | 版本 | 大小 |
|---|---|---|
|
UM1054: STEVAL-ISB013v1 demonstration board based on the STC3105 battery monitor IC with alarm output for gas gauge applications
|
1.2 | 305 KB |
|
UM1481: STEVAL-ISB012V1 Li-Ion battery monitor and gas-gauge based on the STC3105
|
1.0 | 5,356 KB |
Related Tools and Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| STEVAL-ISB012V1 | Battery monitoring system demonstration board based on the STC3105 |
| STEVAL-ISB013V1 | Battery monitor demonstration board with alarm output for gas gauge applications based on the STC3105 |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ 1000 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STC3105IQT | NRND | TDFN 3.0X2.0X0.75 8L PITCH 0.65 | Tape And Reel | -40 | 85 | _ | - | 1 |
| Ecopack2 | PDF XML | |||||||||||||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||||||||||||||||