ST Life.augmented

GG25L

Gas gauge IC with alarm output
  • NRND NRND

The GG25L includes the hardware functions required to implement a low-cost gas gauge for battery monitoring. The GG25L uses current sensing, Coulomb counting and accurate measurements of the battery voltage to estimate the state-of-charge (SOC) of the battery. An internal temperature sensor simplifies implementation of temperature compensation.

An alarm output signals a low SOC condition and can also indicate low battery voltage. The alarm threshold levels are programmable.

The GG25L offers advanced features to ensure high performance gas gauging in all application conditions.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • OptimGaugeTM algorithm
  • 0.25% accuracy battery voltage monitoring
  • Coulomb counter and voltage-mode gas gauge operations
  • Robust initial open-circuit-voltage (OCV) measurement at power up with debounce delay
  • Low battery level alarm output with programmable thresholds
  • Internal temperature sensor
  • Battery swap detection
  • Low power: 45 μA in power-saving mode, 2 μA max in standby mode
  • 1.4 x 2.0 mm 10-bump CSP package

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10206: Gas gauge IC with alarm output
1.0 581 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Health and Wellness Mobility Cloud computing
1,347 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ISB014V3 Battery monitor with alarm output for gas gauge applications based on the GG25L

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
GG25LAJNRNDChip Scale Package 0.4mm pitchTape And Reel-4085_-.95Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA50005000
Farnell Element14Order NowEUROPE44361
DIGIKEYOrder NowWORLDWIDE37941
MOUSEROrder NowWORLDWIDE4801
Ecopack2PDF
XML
GG25LJNRNDChip Scale Package 0.4mm pitchTape And Reel-4085_-.95Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA50005000
Farnell Element14Order NowEUROPE49931
DIGIKEYOrder NowWORLDWIDE48211
MOUSEROrder NowWORLDWIDE6951
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback