ST Life.augmented

STBCFG01

Switch-mode Single Cell Li+ Battery Charger with OTG Boost, Voltage Mode Fuel Gauge and LDO
  • active 活性

The STBCFG01 is a switching battery charger integrating the necessary functions to charge single cell Li-Ion batteries, monitor the battery charge and generate 5 V to supply USB OTG bus powered devices.

The IC also integrates the LDO regulator to support system boot in dead battery conditions.

The battery charger features a smart input current limit: the maximum input current can be selected through I²C and if the input voltage drops below a programmable threshold, the input current is reduced even if the selected maximum current limit has not been reached yet. The dynamic input current limit can be disabled.

An automatic input pre-bias load makes the device suitable for applications using voltage sources with a minimum external load for the right regulation.

The STBCFG01 also integrates a voltage mode fuel gauge to provide the state of charge evaluation without the current sensing resistor.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • High efficiency switching battery charger
  • 2 MHz or 3 MHz switching frequency
  • 1.2 A max. charging current
  • 20 V tolerant input with OVP
  • Programmable input current limitation and dynamic input current limit
  • Battery overvoltage protection
  • Auto-recharge
  • Integrated current sensing resistor
  • USB compatible
  • Voltage mode fuel gauge
  • External sensing resistor is not needed
  • Battery swap detection through ID resistor
  • Low battery voltage and low SOC programmable alarms
  • 50 mA LDO for system boot in dead battery condition
  • USB OTG VBUSgeneration (500 mA)
  • USB overvoltage protection
  • Programmable battery overcurrent protection
  • Automatic 60 mA input pre-bias
  • I²C compatible control interface
  • Interrupt output pin
  • Flip Chip package, 25 bumps (2.3 x 2.2 mm)

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10380: Switch mode single cell Li+ battery charger with OTG boost, voltage mode fuel gauge and LDO
2.0 1,657 KB
pdf
DB2151: Switch-mode single Cell Li+ battery charger with OTG boost, voltage mode fuel gauge and LDO
1.0 235 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Power management for handheld and portable applications
734 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ISB033V1 Evaluation board for STBCFG01 single-cell Li+ battery charger with OTG boost, voltage mode fuel gauge and 200 mA LDO

Publications and Collaterals

Selection Guides

描述 版本 大小
pdf
Linear and Switching Voltage Regulators Selection Guide
384 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STBCFG01JRActiveChip Scale Package 0.4mm pitchTape And Reel_Free SamplesDistributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA57005000
Farnell Element14Order NowEUROPE49871
DIGIKEYOrder NowWORLDWIDE5091
MOUSEROrder NowWORLDWIDE4201
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback