ST Life.augmented

L6470

dSPIN: Fully integrated microstepping motor driver with motion engine and SPI
  • active 活性

The L6470, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full-bridge with all of the power switches equipped with an accurate on-chip current sensing circuitry suitable for non-dissipative current control and overcurrent protection. Thanks to a unique control system, a true 1/128 steps resolution is achieved. The digital control core can generate user defined motion profiles with acceleration, deceleration, speed or target position, easily programmed through a dedicated registers set. All commands and data registers, including those used to set analogue values (i.e. current control value, current protection trip point, deadtime, PWM frequency, etc.) are sent through a standard 5-Mbit/s SPI. A very rich set of protections (thermal, low bus voltage, overcurrent, motor stall) allows the design of a fully protected application, as required by the most demanding motor control applications.

pdf 下载 数据表

Key Features

  • Operating voltage: 8 - 45 V
  • 7.0 A out peak current (3.0 A r.m.s.)
  • Low RDS(on)Power MOSFETs
  • Programmable speed profile and positioning
  • Programmable power MOS slew rate
  • Up to 1/128 microstepping
  • Sensorless stall detection
  • SPI interface
  • Low quiescent and standby currents
  • Programmable non-dissipative overcurrent protection on high and low-side
  • Two-levels of overtemperature protection

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6582: dSPIN™ fully integrated microstepping motor driver with motion engine and SPI
5.0 738 KB

Application Notes

描述 版本 大小
pdf
AN3103: Fully integrated microstepping motor driver using the L6470
1.1 1,210 KB
pdf
AN3980: STM32 firmware library for dSPIN L6470
1.0 774 KB
pdf
AN3991: How to drive multiple stepper motors with the L6470 motor driver
1.0 1,759 KB
pdf
AN4144: Voltage mode control operation and parameter optimization
1.0 664 KB
pdf
AN4158: Peak current control with automatic decay adjustment and predictive current control: basics and setup
1.0 811 KB
pdf
AN4241: dSPIN™ family: fully integrated stepper motor drivers
1.0 280 KB
pdf
AN4290: dSPIN™, cSPIN™ and easySPIN™ family communication protocol
1.0 816 KB

Design Notes & Tips

描述 版本 大小
pdf
DT0003: Implementing fast decay mode chopping using the L6506
1.0 275 KB
pdf
DT0006: A low cost current sensor for design work
1.0 442 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
PowerSPIN - Monolithic motor control ICs
1.0.0 5,245 KB
pdf
STM32F1xx motor-control firmware for dSPIN - quick guide
1.0.0 193 KB
pdf
dSPIN Future in motion - L6470 presentation
1.0.0 2,257 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
EVAL6470H Fully integrated stepper motor driver mounting the L6470
EVAL6470PD Fully integrated stepper motor driver mounting the L6470 in a high power PowerSO package
STEVAL-PCC009V1 Universal USB to serial communication interface demonstration board based on the STM32
STEVAL-PCC009V2 IBU universal interface based on the STM32x
STSW-SPIN002 SPIN family evaluation software for cSPIN and dSPIN
STSW-STM32033 STM32F1xx motor control firmware library for the L6470 dSPIN IC

Publications and Collaterals

Flyer

描述 版本 大小
pdf
dSPIN Future in motion
1.0.0 213 KB

Brochure

描述 版本 大小
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6470HActiveHTSSOP28Tube-40150_-3.4Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA5071000
AVNETOrder nowAMERICA14550
FUTUREOrder nowAMERICA4501
FARNELLOrder nowEUROPE331
MOUSEROrder nowWORLDWIDE14931
Ecopack2PDF
XML
L6470HTRActiveHTSSOP28Tape And Reel-40150_Free samples3.4Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
FUTUREOrder nowAMERICA451
DIGIKEYOrder nowWORLDWIDE52321
Ecopack2PDF
XML
L6470PDActivePowerSO 36Tube-40150_Free samples3.8Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
FARNELLOrder nowEUROPE291
RUTRONIKOrder nowEUROPE31331
DIGIKEYOrder nowWORLDWIDE3471
MOUSEROrder nowWORLDWIDE2511
Ecopack1PDF
XML
L6470PDTRActivePowerSO 36Tape And Reel-40150_-3.8Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA800600
FUTUREOrder nowAMERICA2400600
Ecopack1PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback