ST Life.augmented

L6470

Fully integrated microstepping motor driver with motion engine and SPI
  • active 活性

The L6470 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full bridge with all of the power switches equipped with an accurate on-chip current sensing circuitry suitable for non-dissipative current control and overcurrent protection. Thanks to a unique control system, a true 1/128 steps resolution is achieved. The digital control core can generate user defined motion profiles with acceleration, deceleration, speed or target position, easily programmed through a dedicated registers set. All commands and data registers, including those used to set analogue values (i.e. current control value, current protection trip point, deadtime, PWM frequency, etc.) are sent through a standard 5-Mbit/s SPI. A very rich set of protections (thermal, low bus voltage, overcurrent, motor stall) allows the design of a fully protected application, as required by the most demanding motor control applications.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Operating voltage: 8 - 45 V
  • 7.0 A out peak current (3.0 A r.m.s.)
  • Low RDS(on)Power MOSFETs
  • Programmable speed profile and positioning
  • Programmable power MOS slew rate
  • Up to 1/128 microstepping
  • Sensorless stall detection
  • SPI interface
  • Low quiescent and standby currents
  • Programmable non-dissipative overcurrent protection on high and low-side
  • Two-levels of overtemperature protection

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6582: dSPIN™ fully integrated microstepping motor driver with motion engine and SPI
6.0 1,042 KB

Application Notes

描述 版本 大小
pdf
AN3980: STM32 firmware library for dSPIN L6470
1.1 787 KB
pdf
AN3991: How to drive multiple stepper motors with the L6470 motor driver
2.1 580 KB
pdf
AN4144: Voltage mode control operation and parameter optimization
3.2 1,339 KB
pdf
AN4241: L6470 and L6472: fully integrated stepper motor drivers
2.0 413 KB
pdf
AN4290: L647x, L648x and powerSTEP01 family communication protocol
2.1 487 KB

User Manual

描述 版本 大小
pdf
UM1688: EVAL6470H, EVAL6470PD, EVAL6472H and EVAL6472PD: fully integrated microstepping motor drivers
2.0 6,087 KB
pdf
UM1691: EVAL6470H-DISC: fully integrated stepper motor driver based on the L6470 and STM32™
2.0 1,989 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
STM32F1xx motor-control firmware for dSPIN - quick guide
1.0.0 193 KB
pdf
dSPIN Future in motion - L6470 presentation
3.1 2,257 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
EVAL6470H-DISC L6470 Discovery: development tool to explore L6470 motor driver
stsw-spin004 firmware library L6470, L6472 discovery
STEVAL-IKM001V1 dSPIN evaluation kit based on the L6470H
STSW-SPIN002 Evaluation software with graphical user interface for motor driver ICs (STSPIN)
EVAL6470H Fully integrated stepper motor driver mounting the L6470
X-NUCLEO-IHM02A1 X-NUCLEO-IHM02A1
STEVAL-PCC009V2 IBU Motor Control & IPS universal interface
EVAL6470PD Fully integrated stepper motor driver mounting the L6470 in a high power PowerSO package

Publications and Collaterals

Flyer

描述 版本 大小
pdf
dSPIN Discovery
839 KB
pdf
dSPIN Future in motion
2.1 213 KB

Brochure

描述 版本 大小
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6470HActiveHTSSOP28Tube-40150_-3.4Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA10031000
ARROWOrder NowEUROPE7980
Farnell Element14Order NowEUROPE691
RS COMPONENTSOrder NowEUROPE601
RUTRONIKOrder NowEUROPE50050
DIGIKEYOrder NowWORLDWIDE6651
MOUSEROrder NowWORLDWIDE16891
Ecopack2PDF
XML
L6470HTRActiveHTSSOP28Tape And Reel-40150_Free Samples3.4Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA11342500
DIGIKEYOrder NowWORLDWIDE87781
Ecopack2PDF
XML
L6470PDActivePowerSO 36Tube-40150_-3.8Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA155310
AVNETOrder NowAMERICA3100
ARROWOrder NowEUROPE3340
Farnell Element14Order NowEUROPE261
RS COMPONENTSOrder NowEUROPE1021
RUTRONIKOrder NowEUROPE3901
DIGIKEYOrder NowWORLDWIDE7031
MOUSEROrder NowWORLDWIDE1781
Ecopack1PDF
XML
L6470PDTRActivePowerSO 36Tape And Reel-40150_-3.8Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE3411
Ecopack1PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback