ST Life.augmented

L6472

Fully integrated microstepping motor driver with motion engine and SPI
  • active 活性

The L6472 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping. It integrates a dual low RDS(on)DMOS full bridge with all of the power switches equipped with an accurate on-chip current sensing circuitry suitable for non dissipative current control and overcurrent protection. Thanks to a new current control, a 1/16 microstepping is achieved through an adaptive decay mode which outperforms traditional implementations. The digital control core can generate user defined motion profiles with acceleration, deceleration, speed or target position, easily programmed through a dedicated register set.

All application commands and data registers, including those used to set analog values (i.e.: current control value, current protection trip point, deadtime, etc.) are sent through a standard 5-Mbit/s SPI.

A very rich set of protections (thermal, low bus voltage, overcurrent) makes the L6472 device “bullet proof”, as required by the most demanding motor control applications.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Operating voltage: 8 - 45 V
  • 7.0 A output peak current (3.0 A r.m.s.)
  • Low RDS(on)power MOSFETs
  • Programmable speed profile
  • Programmable power MOSFET slew rate
  • Up to 1/16 microstepping
  • Predictive current control with adaptive decay
  • Non dissipative current sensing
  • SPI interface
  • Low quiescent and standby currents
  • Programmable non dissipative overcurrent protection on all power MOSFETs
  • Two levels of overtemperature protection

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8858: Fully integrated microstepping motor driver
5.0 1,262 KB

Application Notes

描述 版本 大小
pdf
AN4158: Peak current control with automatic decay adjustment and predictive current control: basics and setup
2.1 983 KB
pdf
AN4241: L6470 and L6472: fully integrated stepper motor drivers
2.0 413 KB
pdf
AN4290: L647x, L648x and powerSTEP01 family communication protocol
2.1 487 KB

User Manual

描述 版本 大小
pdf
UM1688: EVAL6470H, EVAL6470PD, EVAL6472H and EVAL6472PD: fully integrated microstepping motor drivers
2.0 6,087 KB
pdf
UM1692: EVAL6472H-DISC: fully integrated stepper motor driver based on the L6472 and STM32™
2.0 2,582 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
EVAL6472H-DISC L6472 Discovery: development tool to explore L6472 motor driver
stsw-spin004 firmware library dSPIN discovery
STSW-SPIN002 Evaluation software with graphical user interface for motor driver ICs (STSPIN)
STEVAL-PCC009V2 IBU Motor Control & IPS universal interface
EVAL6472H Fully integrated stepper motor driver based on the L6472
EVAL6472PD Fully integrated stepper motor driver mounting the L6472 in a high power PowerSO package

Publications and Collaterals

Flyer

描述 版本 大小
pdf
dSPIN Discovery
839 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6472HActiveHTSSOP28Tube-40150_-3.4Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA9021000
AVNETOrder NowAMERICA3260
Farnell Element14Order NowEUROPE11
RS COMPONENTSOrder NowEUROPE401
DIGIKEYOrder NowWORLDWIDE10311
MOUSEROrder NowWORLDWIDE5861
Ecopack2PDF
XML
L6472HTRActiveHTSSOP28Tape And Reel-40150_Free Samples3.4Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA25000
DIGIKEYOrder NowWORLDWIDE53001
FUTUREOrder NowWORLDWIDE25002500
Ecopack2PDF
XML
L6472PDActivePowerSO 36Tube-40150_-3.8Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA3100
ARROWOrder NowEUROPE2480
Farnell Element14Order NowEUROPE151
RS COMPONENTSOrder NowEUROPE3651
RUTRONIKOrder NowEUROPE22231
DIGIKEYOrder NowWORLDWIDE6181
MOUSEROrder NowWORLDWIDE1591
Ecopack1PDF
XML
L6472PDTRActivePowerSO 36Tape And Reel-40150_Free Samples3.8Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE15981
MOUSEROrder NowWORLDWIDE3871
Ecopack1PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback