ST Life.augmented

L6474

Fully integrated microstepping motor driver
  • active 活性

The L6474 device, realized in analog mixed signal technology, integrates a dual low RDS(on)DMOS full bridge with all power switches equipped with an accurate on-chip current sensing circuitry suitable for non-dissipative current control and overcurrent protections. Thanks to a new current control, a 1/16 microstepping is achieved through an adaptive decay mode which outperforms traditional implementations.

All data registers, including those used to set analogue values (i.e.: current control value, current protection trip point, deadtime, etc.) are sent through a standard 5 Mbit/s SPI.

A very rich set of protections (thermal, low bus voltage, overcurrent) makes the L6474 device “bullet proof” as required by the most demanding motor control applications.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Operating voltage: 8 - 45 V
  • 7.0 A output peak current (3.0 Ar.m.s.)
  • Low RDS(on)power MOSFETs
  • Programmable power MOS slew rate
  • Up to 1/16 microstepping
  • Current control with adaptive decay
  • Non-dissipative current sensing
  • SPI interface
  • Low quiescent and standby currents
  • Programmable non-dissipative overcurrent protection on all power MOS
  • Two-level overtemperature protection

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8773: Fully integrated microstepping motor driver
4.0 951 KB

Application Notes

描述 版本 大小
pdf
AN4158: Peak current control with automatic decay adjustment and predictive current control: basics and setup
2.1 983 KB
pdf
AN4290: L647x, L648x and powerSTEP01 family communication protocol
2.1 487 KB

User Manual

描述 版本 大小
pdf
UM1771: EVAL6474H-DISC: fully integrated microstepping motor driver based on the L6474 and STM32™
2.0 1,641 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
STM32 F1 firmware library for easySPIN (L6474) motor driver - quick guide
1.0 383 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-SPIN002 Evaluation software with graphical user interface for motor driver ICs (STSPIN)
EVAL6474H Stepper motor driver mounting the L6474
EVAL6474H-DISC L6474 Discovery: development tool to explore L6474 motor driver
X-CUBE-SPN1 Stepper motor driver software expansion for STM32Cube
X-NUCLEO-IHM01A1 Stepper motor driver expansion board based on L6474 for STM32 Nucleo

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6474HActiveHTSSOP28Tube-40150_-2.5Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE421
RUTRONIKOrder NowEUROPE40050
MOUSEROrder NowWORLDWIDE2431
Ecopack2PDF
XML
L6474HTRActiveHTSSOP28Tape And Reel-40150_-2.5No availability reported, please contact our Sales officeEcopack2PDF
XML
L6474PDActivePowerSO 36Tube-40150_-2.851Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE331
RS COMPONENTSOrder NowEUROPE3861
DIGIKEYOrder NowWORLDWIDE3051
MOUSEROrder NowWORLDWIDE3791
Ecopack1PDF
XML
L6474PDTRActivePowerSO 36Tape And Reel-40150_Free Samples2.851Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA600600
DIGIKEYOrder NowWORLDWIDE3321
Ecopack1PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback