ST Life.augmented

L6480

Fully integrated microstepping motor controller with motion engine and SPI
  • active 活性

The L6480 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.

It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non dissipative overcurrent protection. Thanks to a unique voltage mode driving mode which compensates for BEMF, bus voltage and motor winding variations, the microstepping of a true 1/128-step resolution is achieved. The digital control core can generate user defined motion profiles with acceleration, deceleration, speed or target position easily programmed through a dedicated register set. All application commands and data registers, including those used to set analog values (i.e. current protection trip point, deadtime, PWM frequency, etc.) are sent through a standard 5-Mbit/s SPI. A very rich set of protections (thermal, low bus voltage, overcurrent and motor stall) makes the L6480 device “bullet proof”, as required by the most demanding motor control applications.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Operating voltage: 7.5 V - 85 V
  • Dual full bridge gate driver for N-channel MOSFETs
  • Fully programmable gate driving
  • Embedded Miller clamp function
  • Programmable speed profile
  • Up to 1/128 microstepping
  • Sensorless stall detection
  • Integrated voltage regulators
  • SPI interface
  • Low quiescent standby currents
  • Programmable non dissipative overcurrent protection
  • Overtemperature protection

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9080: Microstepping motor controller with motion engine and SPI
7.0 1,042 KB

Application Notes

描述 版本 大小
pdf
AN4144: Voltage mode control operation and parameter optimization
3.2 1,339 KB
pdf
AN4290: L647x, L648x and powerSTEP01 family communication protocol
2.1 487 KB
pdf
AN4354: L648x devices: gate drivers setup
2.0 269 KB
pdf
AN4355: L648x devices: high power stepper motor controllers
2.0 470 KB

User Manual

描述 版本 大小
pdf
UM1685: EVAL6480H and EVAL6482H: high power microstepping motor drivers
2.0 1,464 KB
pdf
UM1756: EVAL6480H-DISC and EVAL6482H-DISC: high power stepper motor driver based on the L6480H/L6482H and STM32™
2.0 11,715 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-PCC009V2 IBU Motor Control & IPS universal interface
STSW-SPIN002 Evaluation software with graphical user interface for motor driver ICs (STSPIN)
EVAL6480H-DISC L6480 Discovery: development tool to explore L6480 motor controller
STSW-SPIN005 Firmware library for L6480, L6482 stepper motor drivers
EVAL6480H Fully integrated microstepping motor controller with motion engine and SPI evaluation board

Publications and Collaterals

Magazine

描述 版本 大小
pdf
Smart solution for high end stepper motor driver
1.0 264 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L6480HActiveHTSSOP38Tube-40150_-3Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA4481250
AVNETOrder NowAMERICA6100
ARROWOrder NowEUROPE7500
Farnell Element14Order NowEUROPE91
RS COMPONENTSOrder NowEUROPE11691
RUTRONIKOrder NowEUROPE5050
DIGIKEYOrder NowWORLDWIDE18541
FUTUREOrder NowWORLDWIDE20050
MOUSEROrder NowWORLDWIDE5911
Ecopack2PDF
XML
L6480HTRActiveHTSSOP38Tape And Reel-40150_Free Samples3Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE8701
DIGIKEYOrder NowWORLDWIDE15021
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback