ST Life.augmented

TN1205H

High temperature 12 A SCRs
  • active 活性

Available in standard gate triggering levels, the TN1205H SCR series has very high switching capability up to junction temperature of 150 °C.

These products fit all modes of control found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen aids, inrush current limiting circuits, capacitive discharge ignition and voltage regulation circuits.

These products are particulary adapted for use in areas where the ambient temperature is high or the ventilation low, or where an increase of power density is required.

Through-hole or surface-mount packages provide performance in a limited space area.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • High junction temperature: Tj = 150 °C
  • Medium current SCRs
  • High noise immunity up to 150 °C
  • RoHS (2002/95/EC) compliant
  • 600 V VDRM, VRRM

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7117: High temperature 12 A SCRs
4.0 123 KB

Application Notes

描述 版本 大小
pdf
AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS
2.5 99 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
High-temperature SCRs PSpice model (.lib) and symbols (.olb)
1.0 14 KB

Publications and Collaterals

Selection Guides

描述 版本 大小
pdf
Thyristors, Triacs, AC switches and A.S.D™ selection guide
1.0 1,717 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeJunction Temperature (max) Order From STUnit Price (US$)*
@ 100
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
TN1205H-6GActiveD2PAKTube150-.414Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE17601
Ecopack2 (**)PDF
XML
TN1205H-6G-TRActiveD2PAKTape And Reel150-.414Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE20000
DIGIKEYOrder NowWORLDWIDE3651
MOUSEROrder NowWORLDWIDE59361
Ecopack2 (**)PDF
XML
TN1205H-6TActiveTO-220ABTube150-.375Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE23500
Ecopack2 (**)PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback