ST Life.augmented

T2550-12G

1200V 25A Snubberless™ Triac
  • active 活性

Its 1200 V blocking voltage enables use in 3-phase industrial application. Its noise immunity and dynamic commutation makes it suitable for either inductive, capacitive or resistive load control. The T2550-12 is available in three packages: D²PAK, TO-220AB and TO-220AB insulated.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • On-state current: 25 A
  • Blocking voltage: 1200 V
  • High static and dynamic commutation
  • IGT = 50 mA

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10039: 1200 V 25 A Snubberless™ Triac
3.0 481 KB

Application Notes

描述 版本 大小
pdf
AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS
2.5 99 KB
pdf
AN302: Thyristors and TRIACs: holding current - an important parameter
3.3 138 KB
pdf
AN4363: How to select the Triac, ACS, or ACST that fits your application
2.0 363 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
Standard and Snubberless™ Triacs PSpice model (.lib) and symbols (.olb)
1.0 29 KB

Publications and Collaterals

Selection Guides

描述 版本 大小
pdf
Thyristors, Triacs, AC switches and A.S.D™ selection guide
1.0 1,717 KB

样品 & 购买

顶部
产品型号 Marketing StatusQuadrantsTriggering gate current max (I, II, III) Triggering gate current max (I, II, III, IV) Repetitive peak off-state voltage (max) PackagePacking TypeOrder From STUnit Price (US$)*
@ 10
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
T2550-12GActiveI, II, III50, 50, 501200D2PAKTube-1.476Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA10001000
Farnell Element14Order NowEUROPE7781
RS COMPONENTSOrder NowEUROPE7401
DIGIKEYOrder NowWORLDWIDE7831
MOUSEROrder NowWORLDWIDE11151
Ecopack2 (**)PDF
XML
T2550-12G-TRActiveI, II, III50, 50, 501200D2PAKTape And Reel-1.476Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA4001000
AVNETOrder NowAMERICA10000
ARROWOrder NowEUROPE10000
Farnell Element14Order NowEUROPE1601
DIGIKEYOrder NowWORLDWIDE20001
MOUSEROrder NowWORLDWIDE23651
Ecopack2 (**)PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback