ST Life.augmented

T1610H

16 A Triac, high temperature and logic level
  • active 活性

This clip technology Triac has very high thermal cycling performance, and the design structure presents a higher ITSM. The 150 °C maximum junction temperature of this device offers easier thermal management. Its 10 mA gate current offers direct drive from a microcontroller, mainly for resistive load control.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Junction temperature up to 150 °C max.
  • Logic level gate current: 10 mA
  • Repetitive peak off-state voltage: 600 V
  • High ITSM
  • High thermal cycling performance

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9658: 16 A Triac
1.0 268 KB

Application Notes

描述 版本 大小
pdf
AN2703: Parameter list for SCRs, TRIACs, AC switches, and DIACS
2.3 99 KB
pdf
AN302: Thyristors and TRIACs: holding current - an important parameter
3.3 138 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Axial, through hole, surface mount and chip scale packages for IPAD™, protection, rectifiers, thyristors and AC Switches
1.0 484 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
H series high-temperature Triacs PSpice model (.lib) and symbols (.olb)
1.0 13 KB

Publications and Collaterals

Selection Guides

描述 版本 大小
pdf
Thyristors, Triacs, AC switches and A.S.D™ selection guide
1.0 1,717 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeJunction Temperature (max) Order From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
T1610H-6TActiveTO-220ABTube150-.776Distributor reported inventory date: 2015-07-06
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE9405
DIGIKEYOrder NowWORLDWIDE13211
MOUSEROrder NowWORLDWIDE10001
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback