ST Life.augmented
sense_power

低噪放大器

ST’s GPS low-noise amplifiers offer features such as an embedded  matching network and power-down function, so eliminating the need for an external switch.

Our flagship SMA661AS device is housed in an ultra-miniature SOT666 plastic package, requiring just one external capacitor, and so minimizing PCB footprint. It is powered by ST’s high-performance RF SiGe 70 GHz technology.