ST Life.augmented

STA8089FG

Fully Integrated GPS/Galileo/Glonass/Beidou2/QZSS Receiver with embedded RF and in-package Flash
  • Preview 预览

STA8089FG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS).

The device is backward compatible with STA8088FG, this enables fast customer application migration.

The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output with no need of external memories.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • STMicroelectronics® positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, Glonass, BeiDou and QZSS systems
  • Pin to pin compatible with STA8088FG
  • Single die standalone receiver embedding RF Front-End and low noise amplifier
  • -162 dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
  • High performance ARM946 MCU (up to 196 MHz)
  • 256 Kbyte embedded SRAM
  • In-package SQI Flash Memory (16 Mbits)
  • Real Time Clock (RTC) circuit
  • 32-bit Watch-dog timer
  • 3 UARTs
  • 1 I2C master/slave interface
  • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
  • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
  • 2 Controller Area Network (CAN)
  • 2 channels ADC (10 bits)
  • Operating condition:
  • Main voltage regulator (VINL): 1.8 V ± 5%
  • Backup voltage (VINB): 1.6 V to 4.3 V
  • Digital voltage (VDD): 1.2 V ± 10%
  • RF core voltage (VCC): 1.2 V ± 10%
  • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
  • Package:
  • VFQFPN56 (7 x 7 x 0.85 mm) 0.4 mm pitch
  • Ambient temperature range: -40/+85°C

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2165: Fully Integrated GPS/Galileo/Glonass/BeiDou/QZSS Receiver with embedded RF and in-package Flash
2.0 238 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
TESEO-DRAW Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

Publications and Collaterals

Flyer

描述 版本 大小
pdf
TESEO-DRAW Dead Reckoning Automotive Way
2,353 KB
pdf
TESEOIII: GPS/Galileo/Glonass/BeiDou QZSS standalone receiver
755 KB
pdf
TeseoIII: GPS/Galileo/Glonass/BeiDou/QZSS standalone receiver
1,124 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STA8089FGPreviewVFQFPN 20 7x7x1.0Tray_-No availability reported, please contact our Sales officeEcopack2-
STA8089FGTRTargetVFQFPN 20 7x7x1.0Tape And Reel_-No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback