ST Life.augmented
sense_power

汽车D类音频功放

ST has a growing portfolio of class-D power amplifiers for automotive systems.

These audio amps specifically target boosters and can be adopted in head units, offering:

  • High amplification efficiency ratings
  • Robust designs with integrated protection against short circuits, ESD, load dumping, over-temperature
  • Ability to drive very low impedance speakers (as low as 1 Ohm)
  • Products compliant with new stop/start engine and hybrid engine standards
  • Optional digital input

FDA4100LV and FDA450LV class D automotive audio amplifiers

Class D amplifiers achieve about 80% higher energy efficiency than analog class AB amplifiers. This greater efficiency helps reduce the electrical load on the alternator and can allow extra functions or speaker channels within standardized enclosure dimensions. Historically, cost, pc-board size and EMI issues have confined automotive class D applications to high-power booster amplifiers. Overcoming these barriers, ST’s full-digital amplifier ICs now allow popular in-car equipment to deliver powerful high-quality audio experiences.

ST’s new audio amplifiers also enhances the audio performance of high-power boosters and integrates circuitry to allow continuous, undistorted playback in vehicles using stop-start engine technology, or in hybrid vehicles as the electrical traction drives and combustion engine switch between various operating modes.

As the first devices of their kind to feature an integrated digital input, the 4 x 135 W FDA4100LV and the 4 x 50 W FDA450LV require no signal conversion or filtering circuitry, saving pc-board space and component count. In addition, engineering challenges such as EMI reduction are addressed inside the chips. ST’s patented feedback loop saves the need for a large output filter, and also allows use in diverse OEM and aftermarket products by reducing dependence on speaker type. Patented features reduce electro-magnetic interference with the tuner and also simplify end-product certification to automotive electromagnetic compatibility (EMC) standards CEI EN 55025 and ISO 11452-2 (2004).
Feedback Form
Customer Feedback