ST Life.augmented

STHV748

Quad ±90 V, ±2 A, 3/5 levels, high-speed ultrasound pulser
  • active 活性

This monolithic, high-voltage, high-speed pulser generator features four independent channels. It is designed for medical ultrasound imaging applications, but it can also be used for driving other piezoelectric, capacitive or MEMS based transducers. The STHV748 comprises a controller logic interface circuit, level translators, MOSFET gate drivers, noise blocking diodes, and high-power P-channel and N-channel MOSFETs as the output stage for each channel, clamping-to-ground circuitry, anti-leakage, anti-memory effect block, thermal sensor, and a T/R switch which guarantees an effective decoupling during the transmission phase. Moreover, the STHV748 includes self-biasing and thermal shutdown blocks. Each channel can support up to five active output levels with two half bridges. The output stage of each channel is able to provide ±2 A peak output current. In order to reduce power dissipation during continuous wave mode, a dedicated half bridge is available and the peak current is limited to 0.6 A.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 0 to ±90 V output voltage
  • Up to 20 MHz operating frequency
  • Embedded low-power, floating high-voltage drivers (external voltage rails can be also used)
  • Mode operations:
  • 3/5-levels output waveform
  • ±2 A source and sink current
  • Down ≤ 20 ps jitter
  • Anti-cross conduction function
  • Low 2nd harmonic distortion
  • Fully integrated clamping-to-ground function
  • 8 Ω synchronous active clamp
  • Anti-leakage on output node
  • Dedicated half bridge for continuous wave (CW) operations
  • ≤ 0.1 W power consumption
  • ±0.6 A source and sink current
  • 205 fs RMS jitter [100 Hz-20 kHz]
  • Fully integrated T/R switch
  • 13.5 Ω on resistance
  • HV MOS topology to minimize current consumption
  • Up to 300 MHz BW
  • Receiver multiplexing function
  • 2.4 V to 3.6 V CMOS logic interface
  • Auxiliary integrated circuits
  • Noise blocking diodes
  • Fully self-biasing architecture
  • Anti-memory effect for all internal HV nodes
  • Thermal protection
  • Standby function
  • Latch-up free due to HV SOI technology
  • Very few external passive components needed

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6123: Quad ± 90 V, ± 2 A, 3/5 levels, high speed ultrasound pulser
5.0 808 KB

Application Notes

描述 版本 大小
pdf
AN3240: Ultrasound HV pulser demonstration board
1.1 1,227 KB
pdf
AN3961: STEVAL-IME003V1 demonstration board based on the STHV748 ultrasound pulser
3.0 2,100 KB

User Manual

描述 版本 大小
pdf
UM1083: How to upgrade the waveforms on STEVAL-IME003V1, STEVAL-IME008V1 and STEVAL-IME009V1 evaluation boards
2.0 578 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-IME003V1 Demonstration board based on the STHV748 high voltage pulser
STEVAL-IME011V1 Discover STHV748 high voltage pulser

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Ultrasound pulser ICs - Monolithic, high-voltage and high-speed pulse generators
1.0 1,243 KB

Brochure

描述 版本 大小
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STHV748QTRActiveVFQFPN2 64 9x9x1.0Tray-40125_-Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA11601560
DIGIKEYOrder NowWORLDWIDE1751
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback