ST Life.augmented

STHV800

Octal ±90 V, ±2 A, 3-level RTZ, high-speed ultrasound pulser
  • active 活性

The STHV800 is an octal, monolithic, high-voltage and high-speed pulse generator. It is designed for medical ultrasound applications, but can be used for other piezoelectric, capacitive or MEMS transducers.

The device integrates a controller logic interface circuit (compatible with both 1.8 V and 3.3 V input signals), level translators, MOSFET gate drivers, noise blocking diodes, and high power P-channel and N-channel MOSFETs as the output stage for each channel. These MOSFETs are capable of providing more than 2 A of peak output current. Each channel has a dedicated bridge in order to reduce power dissipation and jitter during continuous wave mode (peak current is limited to 0.3 A). This CW bridge has dedicated power supplies (HV_CW) which are fully independent on the main HV supplies.

These HV_CW supplies can be shorted to the HV supplies. The fundamental structure of each channel also consists of active clamping to ground circuitry, anti-leakage and anti-memory block, a thermal sensor to protect the device and an integrated TR-switch (just 8 Ω as equivalent resistor ) to connect the HV output to its LV output, guaranteeing strong decoupling during the transmission phase.

The eight independent T/R switches can be used in both a dedicated RX chain per channel or in a multiplexing configuration.

The clamp circuit has a current capability up to 2 A and works directly on the output pin, carrying this node exactly to zero. This feature allows minimized injection change during the transition from clamp to RX state.

In addition, the STHV800 includes self-biasing circuitry which allows very low power consumption during the RX phase (down to 200 µW global power dissipation) and thermal shutdown block sensing by an external dedicated pin (THSD).

One of the main benefits of this device is that it requires very few external components: only decoupling capacitors on the HV and LV supplies, and a resistor to pull up the THSD pin (moreover, this resistor can be shared by many devices).

Each channel is driven independently by only 2 digital bits, which in CW mode become one bit. An external clock can be used with the STHV800 to synchronize all the input signals. This feature, however, is optional: if the CK pin is tied to ground the device works in asynchronous mode.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • High-density ultrasound transmitter
  • Two independent half-bridges per channel
  • 0 to ±90 V output voltage
  • Power-up free
  • Synchronization of the input signals (selectable) by an external clock
  • Up to 20 MHz operating frequency
  • Low-power, high-voltage, high-speed drivers
  • 2 independently-supplied half bridges (shorted-option) for each channel, one dedicated to continuous wave (CW) mode
  • Main half bridge: ±2 A source and sink currentDown to 20 ps jitterLow 2nd harmonic distortion
  • CW half bridge:±0.3 A source and sink currentDown to 10 ps jitterVery low power consumption
  • Fully integrated real clamping-to-ground function
  • 8 Ω synchronous active clamp
  • ±2 A source and sink current
  • Fully integrated TR switch
  • 8 Ω ON resistance
  • Up to 300 MHz BW
  • Current consumption down to 10 μA in RX phase
  • Receiver multiplexing function
  • 1.8 V to 3.6 V CMOS logic interface
  • Auxiliary integrated circuits
  • Noise blocking diodes
  • Anti-leakage on output node
  • Fully self-biasing architecture
  • Thermal protection
  • Latch-up free due to HV SOI technology
  • Very few external passive components or supplies needed

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2236: 八通道±90 V,±2 A,3电平RTZ高速超声波脉冲发生器
2.0 615 KB

Application Notes

描述 版本 大小
pdf
AN4471: STEVAL-IME009V1 evaluation board based on the STHV800 high voltage pulser
1.1 1,320 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-IME009V1 STHV800 Evaluation board
STEVAL-IME013V1 Discover STHV800 high voltage pulser

Publications and Collaterals

Flyer

描述 版本 大小
pdf
Octal ultrasound pulser High-voltage, high-speed
624 KB
pdf
Ultrasound pulser ICs - Monolithic, high-voltage and high-speed pulse generators
1.0 1,243 KB

Brochure

描述 版本 大小
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STHV800LActiveTFLGA-56LD 8x8x0.9mmTray-40125_-16Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE2571
MOUSEROrder NowWORLDWIDE1361
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback