ST Life.augmented

HM301D

Diagnostic quality acquisition system for bio-electric sensors and bio-impedance measurements
  • Evaluation 评估

The HM301D is a highly integrated diagnostic-quality biopotential acquisition system with 3 differential channels. Multi master/slave configuration supports up to 16 channels of simultaneous sampling (12 biopotential acquisitions and 4 bio-impedance channels). A fully integrated high-pass filter removes the half-cell DC value to enable the channels to work with the AC component only. Each channel provides high resolution and low noise conversion of biopotential signals up to 10 kHz.

The input connection circuit matrix guarantees maximum flexibility in terms of electrode cables and connectors.

The HM301D includes a dedicated impedance measurement channel that can be used to measure both body impedance average value and variation due to respiration. This channel delivers both the real and the imaginary parts of the body and the breathing impedances. The WCT circuit and driver block implements the driving functions (right leg driver and shield driver) and the Wilson common terminal commonly used in ECG systems.

The electrode-to-skin contact is checked by injecting an AC or DC current. A digital filtering and preprocessing (DFP) block implements configurable band-pass filters, IQ impedance demodulation and enables specific algorithm implementation for lead-off check and pacemaker detection.

The SPI interface allows the exchange of data with both the microcontroller and other HM301D devices in case of chain connection. Full configurability and low power design techniques make it ideal for many applications, including battery-powered devices. High quality recordings are obtained with a small, power-saving system. The 3-channel version is available in a 6 x 6 mm 40-lead LGA.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 3 biopotential acquisition channels with integrated analog high pass filters
  • 1 bio-impedance measurement channel with 2- or 4-wire measurement
  • Digital IQ demodulation
  • Integrated configurable digital filtering and preprocessing
  • Pacemaker pulse acquisition with embedded detection function (down to 0.1 mV impulse amplitude)
  • Input connection matrix allows support for different cable configurations
  • SPI daisy chain supports up to 4 ICs connection
  • Programmable analog gain: 8, 16, 32, 64
  • Low supply voltage: 1.62 V to 3.6 V
  • Input referred noise: 6 μVPP(300 Hz BW, G=64)
  • Maximum data rate: 125 kSPS per channel
  • Less than 1 mA/channel at full bandwidth and resolution
  • DC and AC lead-off detection
  • Right leg driver (RLD), Wilson common terminal (WCT) and shield driver (SD)
  • Clock reconfigurability
  • Built-in ring oscillator (±5% accuracy)
  • Built-in crystal oscillator (±0.1% accuracy)
  • External clock
  • Low external component count architecture
  • Allows compliance with medical standards ANSI/AAMI EC11, ANSI/AAMI EC13 and IEC60601-2-27
  • EMI tolerant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10278: Diagnostic-quality acquisition system for bio-electric sensors and bio-impedance measurements
5.0 3,200 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-IME002V1 Multi-lead electrocardiogram (ECG) and body impedance demonstration board
STEVAL-IME002V2 Single-lead electrocardiogram (ECG) and body impedance evaluation board

Publications and Collaterals

Flyer

描述 版本 大小
pdf
HM301D ECG analog front-end
1.0 1,165 KB

Magazine

描述 版本 大小
pdf
ST's Wellness Solution: Reliable Heart Monitoring
1.0 852 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
HM301DLEvaluationLGA 6x6x0.9 40L Pitch 0.5mmTray-40100_-12No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback