ST Life.augmented

模/数 - 数/模转换器

The TSA A/D converter family offers high-speed, dual-channel analog-to-digital converters implemented in a mainstream 0.25µm CMOS technology that offers high performance and very low power consumption. This family is ideally suited for many applications such as network infrastructure, data acquisition systems and medical imaging.

The rad-hard A/D converter family offers high TID robustness (up to 30 krad) and low single-event sensitivity, and is ideally suited for space applications. Rad-hard A/D converters use pure (ELDRS-free) CMOS 0.25 µm technology combining high performance, radiation robustness and very low power consumption. They offer very good performance in many applications including telemetry and imaging.

Feedback Form
Customer Feedback