ST Life.augmented

VNH5019A-E

Automotive fully integrated H-bridge motor driver
  • active 活性

The VHN5019A-E is a full bridge motor driver intended for a wide range of automotive applications. The device incorporates a dual monolithic high-side drivers and two low-side switches. The high-side driver switch is designed using STMicroelectronics’ well known and proven proprietary VIPower®M0 technology that allows to efficiently integrate on the same die a true Power MOSFET with an intelligent signal/protection circuit.

The three dice are assembled in MultiPowerSO-30 package on electrically isolated lead-frames. This package, specifically designed for the harsh automotive environment offers improved thermal performance thanks to exposed die pads. The input signals INAand INBcan directly interface to the microcontroller to select the motor direction and the brake condition.

The DIAGA/ENAor DIAGB/ENB, when connected to an external pull-up resistor, enable one leg of the bridge. They also provide a feedback digital diagnostic signal. The CS pin allows to monitor the motor current by delivering a current proportional to its value when CS_DIS pin is driven low or left open. The PWM, up to 20 KHz, lets us to control the speed of the motor in all possible conditions. In all cases, a low-level state on the PWM pin turns-off both the LSAand LSBswitches. When PWM rises to a high-level, LSAor LSBturn-on again depending on the input pin state.

Output current limitation and thermal shutdown protects the concerned high-side in short to ground condition.

The short to battery condition is revealed by the overload detector or by thermal shutdown that latches off the relevant low-side.

Active VCCpin voltage clamp protects the device against low energy spikes in all configurations for the motor.

CP pin provides the necessary gate drive for an external n-channel PowerMOS used for reverse polarity protection.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • Output current: 30 A
  • 3 V CMOS compatible inputs
  • Undervoltage and overvoltage shutdown
  • High-side and low-side thermal shutdown
  • Cross-conduction protection
  • Current limitation
  • Very low standby power consumption
  • PWM operation up to 20 khz
  • Protection against:
  • Loss of ground and loss of VCC
  • Current sense output proportional to motor current
  • Charge pump output for reverse polarity protection
  • Output protected against short to ground and short to VCC

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6269: Automotive fully integrated H-bridge motor driver
9.0 464 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
VNH5019A-E OrCAD model v.4.1
4.1 61 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Integrated H-bridge motor control
1,311 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
TwisterSIM Dynamic Electro-Thermal simulator for devices in VIPower technology
EVAL-VNH5019-P2 Dual VNH5019 Motor Driver Shield for Arduino
STEVAL-VNH5019A VNH5019A Evaluation Board
EVAL-VNH5019-P1 VNH5019 Motor Driver Carrier

Publications and Collaterals

Flyer

描述 版本 大小
pdf
VIPower™ VNH5 series
1,980 KB

Brochure

描述 版本 大小
pdf
VIPower M0-5: the smart power device
1.0.0 540 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
VNH5019A-EActiveSO-30 Multi PowerTubeYes-4.13Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA435435
ARROWOrder NowEUROPE26620
Farnell Element14Order NowEUROPE791
RS COMPONENTSOrder NowEUROPE1551
FUTUREOrder NowWORLDWIDE2641
MOUSEROrder NowWORLDWIDE9221
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback