ST Life.augmented

L9637

ISO9141 Interface
  • active 活性

The L9637 is a monolithic integrated circuit containing standard ISO 9141 compatible interface functions.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Operating power supply voltage range 4.5 V ≤ VS ≤ 36 V (40 V for transients)
  • Reverse supply (battery) protected down to VS ≥ -24 V
  • Standby mode with very low current consumption ISSB ≤ 1 mA @ VCC ≤ 0.5 V
  • Low quiescent current in off condition ISOFF = 120 µA
  • TTL compatible TX input
  • Bidirectional K-I/O pin with supply voltage dependent input threshold
  • Overtemperature shut down function Selective to K-I/O pin
  • Wide input and output voltage range -24 V ≤ VK ≤ VS
  • K output current limitation, typ. IK = 60 mA
  • Defined OFF output status in undervoltage condition and VS or GND interruption
  • Controlled output slope for low EMI
  • High input impedance for open VS or GND connection
  • Defined output ON status of LO or RX for open LI or K inputs
  • Defined K output OFF for TX input open
  • Integrated pull up resistors for TX, RX and LO
  • EMI robustness optimized

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS0212: Monolithic bus driver with ISO 9141 interface
8.0 201 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
E-L9637DActiveSO-8TubeYesFree Samples.76Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA3572000
RS COMPONENTSOrder NowEUROPE43362
DIGIKEYOrder NowWORLDWIDE19301
MOUSEROrder NowWORLDWIDE22351
Ecopack1 (*)PDF
XML
E-L9637D013TRActiveSO-8Tape And ReelYesFree Samples.76Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA31652500
ARROWOrder NowEUROPE300000
RS COMPONENTSOrder NowEUROPE22862
RUTRONIKOrder NowEUROPE100002500
DIGIKEYOrder NowWORLDWIDE72871
MOUSEROrder NowWORLDWIDE37261
Ecopack1 (*)PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback