ST Life.augmented

BlueNRG

Bluetooth® low energy wireless network processor
  • active 活性

The BlueNRG is a very low power Bluetooth low energy (BLE) single-mode network processor, compliant with Bluetooth specification v4.0. The BlueNRG can act as master or slave. The entire Bluetooth low energy stack runs on the embedded Cortex M0 core. The non-volatile Flash memory allows on-field stack upgrading. The BlueNRG allows applications to meet the tight advisable peak current requirements imposed by the use of standard coin cell batteries. The maximum peak current is only 10 mA at 1 dBm of output power. Ultra low-power sleep modes and very short transition times between operating modes allow very low average current consumption, resulting in longer battery life. The BlueNRG offers the option of interfacing with external microcontrollers using SPI transport layer.

pdf 下载
数据表

Key Features

  • Bluetooth specification v4.0 compliant, slave single-mode Bluetooth low energy network processor
  • Embedded Bluetooth low energy protocol stack: GAP, GATT, SM, L2CAP, LL, RF-PHY
  • Bluetooth low energy profiles provided separately
  • Operating supply voltage: from 2.0 to 3.6 V
  • 8.2 mA maximum TX current (@0 dBm, 3.0 V)
  • Down to 1.7 µA current consumption with active BLE stack
  • Integrated linear regulator and DC-DC step-down converter
  • Up to +8 dBm available output power (at antenna connector)
  • Excellent RF link budget (up to 96 dB)
  • Accurate RSSI to allow power control
  • Proprietary application controller interface (ACI), SPI based, allows interfacing with an external host application microcontroller
  • Full link controller and host security
  • High performance, ultra-low power Cortex-M0 32-bit based architecture core
  • Upgradable BLE stack (stored in embedded Flash memory, via SPI)
  • AES security co-processor
  • Low power modes
  • 16 or 32 MHz crystal oscillator
  • 12 MHz ring oscillator
  • 32 kHz crystal oscillator
  • 32 kHz ring oscillator
  • Compliant with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, ARIB STD-T66
  • Available in QFN32 (5 x 5 mm) and WLCSP34 (2.66 x 2.56 mm) packages
  • Operating temperature range: -40 °C to 85 °C

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9877: Upgradable Bluetooth® Low Energy network processor
10.0 1,183 KB

Application Notes

描述 版本 大小
pdf
AN4378: Using the BlueNRG transceiver under FCC title 47 part 15 in the 2400 – 2483.5 MHz band
1.1 2,330 KB
pdf
AN4387: Using the BlueNRG transceiver under ETSI EN 300 328 in 2400 – 2483.5 MHz band
1.1 2,313 KB
pdf
AN4392: Using the BlueNRG transceiver under ARIB STD-T66 in the 2400 – 2483.5 MHz band
1.1 1,555 KB
pdf
AN4486: BlueNRG, BlueNRG-MS over-the-air bootloader
2.0 964 KB
pdf
AN4491: BlueNRG, BlueNRG-MS updater
2.0 196 KB
pdf
AN4494: Bringing up the BlueNRG and BlueNRG-MS devices
4.0 1,451 KB
pdf
AN4630: PCB design guidelines for the BlueNRG and BlueNRG-MS devices
1.0 1,530 KB

User Manual

描述 版本 大小
pdf
UM1755: BlueNRG Bluetooth® LE stack application command interface (ACI)
4.0 1,459 KB
pdf
UM1770: BlueNRG profile application interface
2.0 624 KB
pdf
UM1868: BlueNRG and BlueNRG-MS information register (IFR)
1.0 383 KB

Programming Manual

描述 版本 大小
pdf
PM0237: BlueNRG, BlueNRG-MS stacks programming guidelines
4.0 1,065 KB

Errata Sheet

描述 版本 大小
pdf
ES0280: BlueNRG/BlueNRG-MS device limitations
2.0 115 KB

Design Notes & Tips

描述 版本 大小
pdf
DT0051: Quick guide on BLE RF technology: products, evaluation kits and software packages
1.1 174 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-IDB002V1 Bluetooth ® SMART board based on the BlueNRG low energy network processor
STEVAL-IDB003V1 A BlueNRG IC based Bluetooth® Smart USB dongle
STSW-BNRG001 BlueNRG current consumption estimation tool
X-NUCLEO-IDB04A1 Bluetooth low energy expansion board based on BlueNRG for STM32 Nucleo
X-CUBE-BLE1 Bluetooth Low Energy software expansion for STM32Cube
OSXSmartConnPS Bluetooth low energy profiles for the X-CUBE-BLE1 expansion for STM32Cube
BLUEMICROSYSTEM1 Bluetooth low energy and sensors software expansion for STM32Cube
STSW-BLUENRG-DK Setup for BlueNRG Kits

Publications and Collaterals

Flyer

描述 版本 大小
pdf
BlueNRG: Bluetooth® smart network processor
5.0 319 KB

Brochure

描述 版本 大小
pdf
Wireless connectivity for IoT applications
2.0 2,363 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
BLUENRGCSPActiveWLCSP MSL1Tape And Reel-4085_Free Samples1.45Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA45282500
ARROWOrder NowEUROPE50
RUTRONIKOrder NowEUROPE1441
DIGIKEYOrder NowWORLDWIDE19781
FUTUREOrder NowWORLDWIDE24401
MOUSEROrder NowWORLDWIDE14691
N/APDF
XML
BLUENRGQTRActiveVFQFPN32 5X5X0.9 3.6X3.6EP 0.5PTape And Reel-4085_Free Samples1.5Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA85043000
AVNETOrder NowAMERICA16520
ANGLIA LiveOrder NowEUROPE1900100
ARROWOrder NowEUROPE200
Farnell Element14Order NowEUROPE25651
RS COMPONENTSOrder NowEUROPE801
RUTRONIKOrder NowEUROPE31841
DIGIKEYOrder NowWORLDWIDE67751
MOUSEROrder NowWORLDWIDE24321
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback