ST Life.augmented

STCOMET

Smart meter and powerline communication system-on-chip
  • active 活性

The STCOMET is a device that integrates a power line communication (PLC) modem, a high-performance application core and metrology functions.

The PLC modem architecture has been designed to target EN50065, FCC, ARIB compliant PLC applications. Together with the application core, it enables the STCOMET to support the PRIME, G1, G3, IEEE 1901.2, METERS AND MORE®and other narrow band PLC protocol specifications.

The metrology sub-system is suitable for EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22 and IEC 62053-23 compliant class1, class0.5 and class0.2 AC metering applications.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Integrated differential PLC analog front-end
  • PGA with automatic gain control and ADC
  • Current DAC with transmission predriver
  • Digital transmission level control
  • Zero crossing comparator
  • Up to 500 kHz PLC signal bandwidth
  • Integrated dual line driver
  • 14 V p-p single ended, 28 V p-p differential output range
  • Very high linearity for EMC compliance
  • Externally configurable amplifier topology
  • 1 A rms max. current
  • Embedded overtemperature protection
  • Suitable for all PLC signals up to 500 kHz
  • Fully reprogrammable real-time engine (RTE) modem for PLC standards up to 500 kHz
  • High accuracy metering front-end
  • 3 independent 24-bit ΣΔ ADC channels
  • 3.6 kHz bandwidth
  • Dedicated DSP for turnkey calculation of metrology parameters
  • Direct access to 24-bit ΣΔ data
  • Integrated application core: ARM®32-bit Cortex™-M4F CPU
  • 96 MHz maximum frequency
  • 8-channel direct memory access controller
  • 8-region memory protection unit
  • Serial wire and JTAG interfaces
  • Cortex-M4 Embedded Trace Macrocell™
  • Up to 86 multiplexed GPIOs
  • 11 timers
  • 1 flexible CRC calculation unit
  • 5 USARTs (ISO 7816 compliant), 5 SPI, 3 I2C
  • 12-bit general purpose ADC with 6 channels
  • Cryptographic engine
  • AES 128/192/256 engine
  • True random number generator
  • Memories
  • 640 kB or 1 MB of embedded Flash
  • 128 kB of embedded SRAM
  • 8 kB of embedded shared RAM
  • Flexible static memory controller
  • Clock management
  • 24 MHz external crystal for system clock with internal QFS synthesizer
  • 32.768 kHz external crystal for RTC
  • Power management
  • 3.3 V and 8 - 18 V external supply voltages
  • 1.2 V and 5 V integrated linear regulators
  • Normal and low power modes
  • Real-time clock (RTC)
  • VBAT supply with battery health monitoring for RTC and backup registers
  • -40 °C to +85 °C operating temperature range

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS11236: Smart meter and powerline communication system-on-chip
1.0 1,046 KB

Application Notes

描述 版本 大小
pdf
AN4732: STCOMET smart meter and power line communication system-on-chip development kit
2.0 2,584 KB

User Manual

描述 版本 大小
pdf
UM1811: G3-PLC graphical user interface (GUI)
1.0 3,638 KB
pdf
UM1833: Getting started with the STCOMET platform development environment
2.0 940 KB
pdf
UM1953: STCOMET boot and FW upgrade
1.0 842 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
EVLSTCOMET-MET1 STCOMET Smart Meter Reference Design
EVLKSTCOMET10-1 STCOMET smart meter system-on-chip development kit

Publications and Collaterals

Flyer

描述 版本 大小
PDF
STCOMET flyer
FLSLLIMM21015 775 KB
pdf
STM32-PLC Smart meter solution
1,194 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOutput CurrentAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STCOMET05ActiveTQFP 176 20x20x1.0Tray_-No availability reported, please contact our Sales officeEcopack2-
STCOMET10ActiveTQFP 176 20x20x1.0Tray_-Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE133200
Ecopack2 (**)PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback