ST Life.augmented

SD2931-12MR

150W - 50V Moisture Resistant HF/VHF DMOS TRANSISTOR
  • active 活性

The SD2931-12MR is a gold metallized N-channel MOS field-effect RF power transistor. Electrically identical to the standard SD2931 MOSFET, it is intended for use in 50 V DC large signal applications up to 230 MHz.

The SD2931-12MR is mechanically compatible with the SD2931 but offers better thermal capability (25% lower thermal resistance), representing the best-in-class in transistors for ISM applications, where reliability and ruggedness are critical factors.

The SD2931-12MR benefits from the latest generation of environmentally designed packaging, ruggedized against cyclic high moisture operation and severe storage conditions.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Gold metallization
  • Excellent thermal stability
  • Common source, push-pull configuration
  • POUT = 150 W min. with 14 dB gain @ 175 MHz
  • Thermally enhanced packaging for lower junction temperatures
  • GFS and VGS sort marked on unit
  • Moisture resistant package specifically designed to operate in extreme environments

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9247: 150 W – 50 V moisture resistant HF/VHF DMOS transistor
2.0 641 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
SD2931-12MR ADS model
277 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-RFMOS002 Large signal load stability for RF transistors based on Agilnet ADS
STSW-RFMOS001 Mismatch analysis for RF transistor circuits based on Agilent ADS

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SD2931-12MRActiveM174MRLoose Piece_-53Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA4050
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback