ST Life.augmented

SD4933MR

50 V moisture resistant DMOS transistor for ISM applications
  • active 活性

The SD4933MR is an N-channel MOS field-effect RF power transistor. It is intended for use in 50 V ISM applications up to 100 MHz.

The SD4933MR benefits from the latest generation of environmentally designed packaging, ruggedized against cyclic high moisture operating and severe storage conditions.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Improved ruggedness V(BR)DSS> 200 V
  • Excellent thermal stability
  • 20:1 all phases load mismatch capability
  • POUT= 300 W min. with 24 dB gain @ 30 MHz
  • In compliance with the 2002/95/EEC European directive
  • Moisture resistant package specifically designed to operate under extreme environments

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9254: 50 V moisture resistant DMOS transistor for ISM applications
2.0 662 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
SD4933MR ADS model
402 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-RFMOS002 Large signal load stability for RF transistors based on Agilnet ADS
STSW-RFMOS001 Mismatch analysis for RF transistor circuits based on Agilent ADS

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SD4933MRActiveM177MRLoose Piece_-77.6Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
RICHARDSON RFPDOrder NowAMERICA30891
DIGIKEYOrder NowWORLDWIDE301
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback