ST Life.augmented
sense_power

SPC56 D系列 MCU

SPC560D 32-bit MCUs are based on Power Architecture and are the base element of the family to address automotive applications that are migrating from an 8-bit to 32-bit solution.

They combine small package and memory footprints with features such as 12-bit ADCs. They offer a solution for real-time car lights, generic load diagnostics and low-power standby mode with fast wake-up capability.

ST’s D (Bolero) line devices feature:

•Single e200z0 core
•128-Kbyte to 256-Kbyte Flash memory
•12-Kbyte to 16-Kbyte RAM memory
Feedback Form
Customer Feedback