ST Life.augmented

STPSC806

600 V power Schottky silicon carbide diode
  • active 活性

The SiC diode is an ultrahigh performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 600 V rating. Due to the Schottky construction no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

ST SiC diodes will boost the performance of PFC operations in hard switching conditions.

pdf 下载 数据表

Key Features

  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Particularly suitable in PFC boost diode function

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6483: 600 V power Schottky silicon carbide diode
3.0 103 KB

User Manual

描述 版本 大小
pdf
UM0670: 80 W offline LED driver with PFC
2.1 1,869 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
Silicon-carbide Schottky diode PSpice models (.lib & .olb)
1.0 176 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
ST products and solutions for solar energy
1.0.0 2,135 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
600 V SiC diodes
1.0 664 KB

Selection Guides

描述 版本 大小
pdf
Diodes and rectifiers selection guide
1,272 KB

Brochure

描述 版本 大小
pdf
Products and solutions for solar energy
1.0.0 1,318 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STPSC806DActiveTO-220ACTube175_-6.811Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE9191
Ecopack2 (**)PDF
XML
STPSC806G-TRActiveD2PAKTape And Reel175_-6.022Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE19121
MOUSEROrder nowWORLDWIDE601
Ecopack1PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback