ST Life.augmented

STPSC6H12

1200 V power Schottky silicon carbide diode
  • active 活性

ST's 1200 V high-performance rectifier is specifically designed to be used in photo-voltaic inverters or in applications where negligible switching losses are required.

The STPSC6H12 helps to increase the application efficiency yield by up to 2% thanks to its ability to work at high frequency whatever the temperature.

The central lead of the DPAK package is removed to meet the IEC60664 and UL 840 standards requirements for a higher voltage.

These characteristics make it the best-in-class 1200 V diode.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • High frequency free-wheel / boost diode
  • Robust high-voltage periphery
  • Ultrafast high voltage switching independent of temperature

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9659: 1200 V power Schottky silicon carbide diode
4.0 235 KB

Application Notes

描述 版本 大小
pdf
AN4242: New generation of 650 V SiC diodes
1.2 2,463 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1173: Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
3.1 333 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
Silicon-carbide Schottky diode PSpice models (.lib & .olb)
1.0 176 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Silicon-carbide diode product presentation
1,023 KB

Publications and Collaterals

Flyer

描述 版本 大小
pdf
650 V SiC diodes in TO-220 insulated packages
1,181 KB
pdf
Silicon-carbide diodes
1,457 KB

Selection Guides

描述 版本 大小
pdf
Diodes and rectifiers selection guide
1.0 1,272 KB

Brochure

描述 版本 大小
pdf
Products and solutions for solar energy
1.0 1,318 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeJunction Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 10
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STPSC6H12B-TR1ActiveDPAK HV 2LTape And Reel175_-2.799Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
RUTRONIKOrder NowEUROPE242500
Ecopack1PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback