ST Life.augmented

L3G4IS

MEMS motion sensor: three-axis digital output gyroscope for gaming and OIS
  • active 活性

The L3G4IS is the first three-axis MEMS gyroscope that enables both user interface and image stabilization applications at the same time.

Thanks to two different independent reading chains and digital interfaces, the L3G4IS delivers previously unseen levels of flexibility to the end user. Each reading chain and the corresponding full-scale can be activated by powering two separate pins, the internal ASIC blocks automatically detect and enable the selected device configuration.

The unique sensing element is manufactured using a dedicated micro-machining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The L3G4IS is available in a plastic land grid array (LGA) package and can operate within a temperature range of -30 °C to +85 °C.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Three selectable full-scales (250/500/2000 dps) for gaming applications
  • ± 65 dps full-scale for OIS applications
  • Independent I2C and SPI digital interfaces
  • Embedded temperature sensor
  • Integrated low- and high-pass filters with user-selectable bandwidth
  • Wide supply voltage range: 2.4 V to 3.6 V
  • Low voltage-compatible IOs (1.8 V)
  • Power-down and sleep mode for smart power saving
  • Embedded FIFO (first-in first-out buffer)
  • ECOPACK® RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8815: MEMS motion sensor: three-axis digital output gyroscope for gaming and OIS
1.0 474 KB

Application Notes

描述 版本 大小
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

User Manual

描述 版本 大小
pdf
UM0796: Demonstration kit for single and double axis gyroscopes in a 5 x 5 mm package
1.2 1,487 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-MEMS017 L3G4IS Linux OS device driver
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors

Publications and Collaterals

Flyer

描述 版本 大小
pdf
3-axis digital gyroscopes for enhanced motion-control realism and image stabilization
1.0.0 935 KB

Brochure

描述 版本 大小
pdf
MEMS motion sensors
3,928 KB

White Paper

描述 版本 大小
pdf
Optical Image Stabilization (OIS) - white paper
1.0 3,082 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
L3G4ISActiveLGA 16 4x4x1.0Tray_-No availability reported, please contact our Sales officeEcopack2-
L3G4ISTRActiveLGA 16 4x4x1.0Tape And Reel_-No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback