ST Life.augmented

A3G4250D

MEMS motion sensor: 3-axis digital output gyroscope
  • active 活性

The A3G4250D is a low-power 3-axis angular rate sensor able to provide unprecedented stability at zero rate level and sensitivity over temperature and time. It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through a standard SPI digital interface. An I2C-compatible interface is also available.

The sensing element is manufactured using a dedicated micro-machining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.

The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The A3G4250D has a full scale of ±245 dps and is capable of measuring rates with a user-selectable bandwidth.

The A3G4250D is available in a plastic land grid array (LGA) package and can operate within a temperature range of -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Wide supply voltage: 2.4 V to 3.6 V
  • ±245 dps full scale
  • I2C/SPI digital output interface
  • 16-bit rate value data output
  • 8-bit temperature data output
  • Two digital output lines (interrupt and data ready)
  • Integrated low and high-pass filters with user-selectable bandwidth
  • Ultra-stable over temperature and time
  • Low-voltage-compatible IOs (1.8 V)
  • Embedded power-down and sleep mode
  • Embedded temperature sensor
  • Embedded FIFO
  • High shock survivability
  • Extended operating temperature range (-40 °C to +85 °C)
  • ECOPACK® RoHS and “Green” compliant
  • AEC-Q100 qualification

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8875: MEMS motion sensor: 3-axis digital output gyroscope
3.0 1,073 KB

Application Notes

描述 版本 大小
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB
pdf
TN1189: A3G4250D: supplementary data related to the 3-axis digital output gyroscope
1.0 160 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI125V1 A3G4250D adapter board for standard DIL 24 socket
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

Flyer

描述 版本 大小
pdf
MEMS automotive sensors - Making our cars safer and more comfortable
1.0 774 KB

Brochure

描述 版本 大小
pdf
MEMS and Sensors, Smart solutions for IoT and enhanced user experience
6.0 1,594 KB
pdf
MEMS sensors for automotive applications - brochure
1.0 2,720 KB

White Paper

描述 版本 大小
pdf
Optical Image Stabilization (OIS) - white paper
1.0 3,082 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
A3G4250DActiveLGA 16 4x4x1.1TrayYes-8.48Distributor reported inventory date: 2016-02-05
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA5852940
Farnell Element14Order NowEUROPE4591
MOUSEROrder NowWORLDWIDE8951
Ecopack2PDF
XML
A3G4250DTRActiveLGA 16 4x4x1.1Tape And ReelYesFree Samples8.48Distributor reported inventory date: 2016-02-05
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
DIGIKEYOrder NowWORLDWIDE15901
MOUSEROrder NowWORLDWIDE1151
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback