ST Life.augmented

LSM330DLC

iNEMO inertial module: 3D accelerometer and 3D gyroscope
  • active 活性

The LSM330DLC is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using a CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LSM330DLC has dynamically user-selectable full scale acceleration range of ±2 g/±4 g/±8 g/±16 g and angular rate of ±250/±500/±2000 deg/sec.

The accelerometer and gyroscope sensors can be either activated or separately put in Low power/Power-down mode for applications optimized for power saving.

The LSM330DLC is available in a plastic land grid array (LGA) package.

pdf 下载 数据表

Key Features

  • Analog supply voltage: 2.4 V to 3.6 V
  • Digital supply voltage IOs: 1.8 V
  • Low power mode
  • Power-down mode
  • 3 independent acceleration channels and 3 angular rate channels
  • ±2 g/±4 g/±8 g/±16 g dynamically selectable full scale
  • ±250/±500/±2000 dps dynamically selectable full scale
  • SPI/I2C serial interface (16-bit data output)
  • Programmable interrupt generator for free-fall and motion detection
  • ECOPACK® RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8631: iNEMO inertial module: 3D accelerometer and 3D gyroscope
2.0 1,464 KB

User Manual

描述 版本 大小
pdf
UM1049: Unico GUI: software guide
2.0 1,837 KB

Design Notes & Tips

描述 版本 大小
pdf
DT0005: Providing flexibility in sampling the accelerometer and gyroscope by using the DEN_G pin of the iNEMO inertial module
1.0 165 KB
pdf
DT0008: Simple screen rotation using the accelerometer built-in 4D detection interrupt
1.0 204 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI122V1 LSM330DLC adapter board for standard DIL24 socket
STSW-MEMS030 LSM330DLC Linux OS device driver
iNEMOENgine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_LI3 LI3 engine LITE - source code
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

Brochure

描述 版本 大小
pdf
MEMS motion sensors
1,905 KB
pdf
Peripheral semiconductors for set-top box applications
634 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LSM330DLCActiveLGA 28 4x5x1.1Tray_-Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA5672940
FUTUREOrder nowAMERICA19451
MOUSEROrder nowWORLDWIDE55891
Ecopack2PDF
XML
LSM330DLCTRActiveTFLGA 4X5X1.1 28LTape And Reel_-Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA130993000
DIGIKEYOrder nowWORLDWIDE21581
MOUSEROrder nowWORLDWIDE47481
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback