ST Life.augmented

LSM330

iNEMO inertial module: 3D accelerometer and 3D gyroscope
  • active 活性

The LSM330 is a system-in-package featuring a 3D digital accelerometer with two embedded state machines that can be programmed to implement autonomous applications and a 3D digital gyroscope.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LSM330 has a user-selectable full-scale acceleration range of ±2/±4/±6/±8/±16 g and an angular rate range of ±250/±500/±2000 dps. The accelerometer and gyroscope sensors can be either activated or separately put in power-down / sleep mode for applications optimized for power saving.

The LSM330 is available in a plastic land grid array (LGA) package.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Analog supply voltage: 2.4 V to 3.6 V
  • Digital supply voltage IOs: 1.8 V
  • Power-down and sleep modes
  • 2 embedded programmable state machines
  • 3 independent acceleration channels and 3 angular rate channels
  • ±2/±4/±6/±8/±16 g selectable full scale
  • ±250/±500/±2000 dps selectable full scale
  • SPI/I2C serial interface
  • Embedded temperature sensor
  • Embedded FIFO
  • ECOPACK®RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9160: iNEMO inertial module: 3D accelerometer and 3D gyroscope
3.0 1,907 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0035: G-Module Motherboard
1.0 521 KB
pdf
DT0047: How to install and run the osxMotionAR Activity Recognition library
1.1 273 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-MEMS028 LSM330 Linux OS device driver

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LSM330TRActiveTFLGA 3.5X3X1 24LTape And Reel_-2.228Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40004000
P&SOrder NowASIA/PACIFIC21
DIGIKEYOrder NowWORLDWIDE34081
MOUSEROrder NowWORLDWIDE71171
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback