ST Life.augmented

LSM6DS0

iNEMO inertial module: 3D accelerometer and 3D gyroscope
  • active 活性

The LSM6DS0 is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope. ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LSM6DS0 has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±245/±500/±2000 dps. The LSM6DS0 has two operating modes in that the accelerometer and gyroscope sensors can be either activated at the same ODR or the accelerometer can be enabled while the gyroscope is in power-down.

The LSM6DS0 is available in a plastic land grid array (LGA) package.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IOs supply (1.71 V)
  • “Always on” eco power mode down to 1.8 mA
  • 3 independent acceleration channels and 3 angular rate channels
  • ±2/±4/±8/±16 g full scale
  • ±245/±500/±2000 dps full scale
  • SPI/I2C serial interface
  • Embedded temperature sensor
  • Embedded FIFO
  • ECOPACK®, RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10059: iNEMO inertial module: 3D accelerometer and 3D gyroscope
3.0 1,376 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0035: G-Module Motherboard
1.0 521 KB
pdf
DT0047: How to install and run the osxMotionAR Activity Recognition library
1.1 273 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI161V1 LSM6DS0 adapter board for standard DIL24 socket
X-NUCLEO-IKS01A1 Motion MEMS and environmental sensor expansion board for STM32 Nucleo
BLUEMICROSYSTEM1 Bluetooth low energy and sensors software expansion for STM32Cube

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LSM6DS0NRNDVFLGA 3X3X0.86Tray_-Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE28261
Ecopack2PDF
XML
LSM6DS0TRActiveVFLGA 3X3X0.86Tape And Reel_-2.101Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA73524000
AVNETOrder NowAMERICA240000
Farnell Element14Order NowEUROPE2041
DIGIKEYOrder NowWORLDWIDE30221
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback