ST Life.augmented

LSM6DS1

iNEMO inertial module: 3D accelerometer and 3D gyroscope
  • 过时的

The LSM6DS1 is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope. ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes.

The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LSM6DS1 has a full-scale acceleration range of ±2/±4/±8 g and an angular rate range of ±245/±500/±2000 dps. The LSM6DS1 has two operating modes in that the accelerometer and gyroscope sensors can be either activated at the same ODR or the accelerometer can be enabled while the gyroscope is in power-down.

The LSM6DS1 is available in a plastic land grid array (LGA) package.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IOs supply (1.71 V)
  • “Always on” eco power mode down to 1.8 mA
  • 3 independent acceleration channels and 3 angular rate channels
  • ±2/±4/±8 g full scale
  • ±245/±500/±2000 dps full scale
  • SPI/I2C serial interface
  • Embedded temperature sensor
  • Embedded FIFO
  • Embedded sensor hub
  • ECOPACK®, RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS10060: iNEMO inertial module: 3D accelerometer and 3D gyroscope
3.0 1,545 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0035: G-Module Motherboard
1.0 521 KB
pdf
DT0047: How to install and run the osxMotionAR Activity Recognition library
1.1 273 KB

样品 & 购买

顶部
没有结果
Feedback Form
Customer Feedback