LIS3MDL
ultra low-power, high performance 3-axis magnetometer-
活性
The LIS3MDL is an ultra low-power high performance three axis magnetic sensor.
The LIS3MDL has user selectable full-scales of ±4/ ±8/ ±12/ ±16 gauss.
The self-test capability allows the user to check the functioning of the sensor in the final application.
The device may be configured to generate interrupt signals for magnetic field detection.
The LIS3MDL includes an I2C serial bus interface that supports standard and fast mode 100 kHz and 400 kHz and SPI serial standard interface.
The LIS3MDL is available in a small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range of -40 °C to +85 °C.
Key Features
- Wide supply voltage, 1.9 V to 3.6 V
- Independent IO supply (1.8 V)
- ±4/ ±8/ ±12/ ±16 gauss selectable magnetic full-scale
- Continuous and single conversion mode
- 16-bit data output
- Interrupt generator
- Self-test
- I2C/SPI digital output interface
- Power-down mode/ low-power mode
- ECOPACK® RoHS and “Green” compliant
图案 资源
顶部Technical Documentation
Product Specifications
| 描述 | 版本 | 大小 |
|---|---|---|
|
DS9463: Digital output magnetic sensor: ultra low-power, high performance 3-axis magnetometer
|
2.0 | 1,572 KB |
Related Tools and Software
Related Tools and Software
| 产品型号 | 描述 |
|---|---|
| STSW-MEMS009 | Platform-independent device driver for LSM303DLHC |
| iNEMOENgine_PW8 | PW8 engine PRO - supports Win8 sensors |
| iNEMOEngine_LI3 | LI3 engine LITE - source code |
| iNEMOEngine_PAAP | PAAP engine PRO - Android Platform |
| iNEMOEngine_PI3P | PI3P engine PRO - platform independent |
Publications and Collaterals
Brochure
| 描述 | 版本 | 大小 |
|---|---|---|
|
MEMS motion sensors
|
1,905 KB |
样品 & 购买
顶部| 产品型号 | Marketing Status | Package | Packing Type | Automotive Grade | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LIS3MDL | Active | VFLGA 2X2X1 12LD PITCH 0.5MM | Tray | _ | - | No data reported, please contact our Distributors | Ecopack2 | - | ||||
| LIS3MDLTR | Active | VFLGA 2X2X1 12LD PITCH 0.5MM | Tape And Reel | _ | - | No data reported, please contact our Distributors | Ecopack2 | - | ||||
(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商 (**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。 |
||||||||||||