ST Life.augmented

LSM303C

Ultra-compact high-performance e-compass 3D accelerometer and 3D magnetometer module
  • active 活性

The LSM303C is a system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.

The LSM303C has linear acceleration full scales of ±2 g / ±4 g / ±8 g and a magnetic field full scale of ±16 gauss.

The LSM303C includes an I2C serial bus interface that supports standard and fast mode (100 kHz and 400 kHz) and an SPI serial standard interface.

The system can be configured to generate an interrupt signal for free-fall, motion detection and magnetic field detection.

The magnetic and accelerometer blocks can be enabled or put into power-down mode separately.

The LSM303C is available in a plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 3 magnetic field channels and 3 acceleration channels
  • ±16 gauss magnetic full scale
  • ±2/±4/±8 g selectable acceleration full scale
  • 16-bit data output
  • SPI / I2C serial interfaces
  • Analog supply voltage 1.9 V to 3.6 V
  • Power-down mode / low-power mode
  • Programmable interrupt generators for free-fall, motion detection and magnetic field detection
  • Embedded temperature sensor
  • Embedded FIFO
  • ECOPACK®, RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9813: Ultra-compact high-performance eCompass module: 3D accelerometer and 3D magnetometer
2.0 1,317 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0035: G-Module Motherboard
1.0 521 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
LIS2DH12 vs LSM303C
229 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-MEMS032 LSM303C Linux OS device driver
STEVAL-MKI163V1 LSM303C adapter board for standard DIL24 socket
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PAAP PAAP engine PRO - Android Platform

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LSM303CTRActiveLGA 2X2X1 12LD PITCH 0.5MMTape And Reel_Free Samples1.4Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA154468000
AVNETOrder NowAMERICA80000
Farnell Element14Order NowEUROPE391
DIGIKEYOrder NowWORLDWIDE101411
FUTUREOrder NowWORLDWIDE46521
MOUSEROrder NowWORLDWIDE67811
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback