ST Life.augmented

STMT05E

S-Touch FingerTip 5-inch multi-touch capacitive touchscreen controller
  • NRND NRND

The STMT05E device represents a marked improvement over competing technologies by providing an optimal mix of low power, small size, feature flexibility with unmatched true multi-touch performance in a single-chip touchscreen controller.

The FingerTip STMT05E uses a unique capacitance to voltage conversion acquisition engine to implement the S-Touch®capacitive sensing method. Coupled with the flexibility offered by the internal processor engine, the entire touchscreen sensing solution can measure, classify and track a single finger touch with fast report rate and response times on 240 nodes. Built-in movement tracking engine tracks greater than 10 independent touch movements.

The acquisition engine uses an optimal measurement approach to ensure almost complete immunity from parasitic capacitance on the receiver inputs (sense lines). The engine includes sufficient dynamic range to cope with touchscreens of different size and configuration. This offers great flexibility to use with multiple touchscreens with different ITO designs and overlay materials. One and two layer ITO sensors are possible using glass or PET substrates.

The STMT05E's capacitive analog front-end provides enhanced noise suppression capabilities for various noise sources such as display, human body captured noise, system generated noise and severe common mode noise introduced by battery chargers. ST’s advanced capacitive sensing technology coupled with a powerful digital 32-bit DSP engine is able to address common mode noise to provide high level of noise immunity without reducing the overall touch performance in terms of response time, frame rate and power consumption.

The device has an external SYNC pin for LCD noise filtering for an "on-cell" display touchscreen technology. The synchronization of the signal acquisition with the LCD SYNC signal helps in removal of LCD noise. This benefits the touch module maker to employ glass screens with ITO to be used without any GND shield that can significantly reduce the cost of the touch module.

The STMT05E supports multiple input types including stylus detection (up to 2 mm) for smooth handwriting capability on touchscreens while detecting and rejecting large area such as palm or hand. The device also supports touchkeys using the same ITO.

The main processor engine offers flexibility with required performance by an efficient pre-processing, post-processing and house-keeping. This gives ample scope for sensing algorithm, touch tracking or advanced shape based filtering, area definition and event reporting. Built-in associated processor memory (ROM, RAM) is optimized to run the desired fixed program codes in the ROM and to maintain the data, event stack and system variables in a RAM. An additional patch RAM can be used for implementing customized codes or algorithms.

Besides I2C serial interface, the device supports a SPI interface freeing up the overloaded I2C bus and providing more flexibility.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • True multi-touch:
  • Independent XY tracking with 10 simultaneous touches in real time
  • Up to 12 force and 20 sense channels
  • Single chip solution:
  • Up to 5 inches screen size
  • Supports multiple touchscreen configurations including touch keys with no external components on touch channels
  • High SNR:
  • Common mode charger noise rejection up to 40 Vpp
  • Advanced filtering techniques for strong noise immunity
  • Fast report rate: > 150 Hz
  • High response time: < 2x report rate
  • Power consumption:
  • 7 mW in active mode (multi-touch)
  • 5 μW in sleep mode
  • 32-bit RISC processor
  • Flexibility for customer code implementation
  • Allows customization of proprietary touch pattern and gestures
  • Multiple input types: finger and stylus pen
  • Up to 2 mm stylus
  • Simultaneous finger and stylus
  • Stylus recognition with palm rejection
  • Large area recognition and rejection
  • Advanced signal processing and calibration:
  • Water recovery, self-calibration with auto-drift compensation and fast start-up
  • Hardware coordinate scalar to match touchscreen and display resolution
  • Supports axis flipping and axis switch-over for portrait and landscape modes
  • Sensor types:
  • Works with plastic or glass sensors, with different types of sensor patterns with or without ground shield
  • Supports on-cell, laminated and touch-on-lens touch display
  • Power supply scheme:
  • 2.8 V to 5 V AVDD and 1.8 V DVDD
  • Serial interface:
  • Supports high speed I2C and SPI
  • 3.3 V tolerant interface for I2C and SPI
  • I/Os: RESETB, INTB hardware pins to host interface and 4 GPIOs with full programmability
  • High ESD protection:
  • ±8 KV HBM ESD protection on all the force and sense pins

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1413: S-Touch® FingerTip 5-inch multi-touch capacitive touchscreen controller
1.0 100 KB

Application Notes

描述 版本 大小
pdf
AN2825: S-Touch® STMPE811 resistive touchscreen controller advanced features
1.3 157 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STMT05EN1QTRNRNDUFQFPN 6X6X0.60 48L PITCH 0.4Tape And Reel-4085_-6No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback