ST Life.augmented

STMPE812A

Touchscreen controller S-Touch with PWM and dedicated RESET pin
  • NRND NRND

The STMPE812A is a 4-wire resistive touchscreen controller with 4-bit port expander integrated. The touchscreen controller is designed to be fully autonomous, requiring only minimal CPU intervention for sampling, filtering and pre-processing operations.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Integrated 4-wire resistive touchscreen controller, pen-down/real-time mode, fully-autonomous
  • 12-bit ADC for high-resolution touchscreen
  • Operating voltage 1.65 - 3.6 V
  • Low power consumption:
  • Hibernation mode: 0.5 μA
  • Active mode: 100 μA
  • Auto-hibernation and hotkey wake-up features
  • Up to 3 GPIOs with alternate functions
  • 1 PWM controller
  • 1 general purpose 12-bit ADC input
  • Optional interrupt output pin
  • Dedicated reset input pin
  • 400 kHz I2C interface
  • 8 kV HBM, 1 kV CDM ESD protection on X+/X-/Y+/Y-
  • 2 kV HBM, 250 V CDM ESD protection on all other pins

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7032: Touchscreen controller S-Touch® with PWM and dedicated RESET pin
4.1 586 KB

Application Notes

描述 版本 大小
pdf
AN2825: S-Touch® STMPE811 resistive touchscreen controller advanced features
1.3 157 KB
pdf
AN3301: S-Touch® STMPE812A: a hardware and software guide
1.2 458 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-MOTOR003 STMPE812A software reference library for STMPE812A. STMPE812A Functions H File is the header file, while the C File is the main source file
STSW-STM32098 STM32 embedded GUI library (AN3128)

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STMPE812ABJRNRNDFlip-Chip 500uTape And Reel-4085_-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback