ST Life.augmented

LIS2DH

MEMS digital output motion sensor: ultra low-power high performance 3-axes femto accelerometer
  • active 活性

The LIS2DH is an ultra low-power high performance three-axis linear accelerometer belonging to the “femto” family, with digital I2C/SPI serial interface standard output.

The LIS2DH has dynamically user selectable full scales of ±2g/±4g/±8g/±16g and it is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.

The self-test capability allows the user to check the functioning of the sensor in the final application.

The device may be configured to generate interrupt signals by two independent inertial wake-up/free-fall events as well as by the position of the device itself.

The LIS2DH is available in small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf 下载 数据表

Key Features

  • Wide supply voltage, 1.71 V to 3.6 V
  • Independent IOs supply (1.8 V) and supply voltage compatible
  • Ultra low-power mode consumptiondown to 2 μA
  • ±2g/±4g/±8g/±16g dynamically selectable full-scale
  • I2C/SPI digital output interface
  • 2 independent programmable interrupt generators for free-fall and motion detection
  • 6D/4D orientation detection
  • “Sleep to wake” and “return to sleep” function
  • Freefall detection
  • Motion detection
  • Embedded temperature sensor
  • Embedded FIFO
  • ECOPACK® RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8766: MEMS digital output motion sensor: ultra low-power high performance 3-axis “femto” accelerometer
1.0 971 KB

Application Notes

描述 版本 大小
pdf
AN2328: HID device coding example
1.1 54 KB
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Linear accelerometers in LGA package surface mounting guidelines
2.0 185 KB
pdf
TN0019: MEMS in QFPN package surface mounting guidelines
2.2 224 KB

User Manual

描述 版本 大小
pdf
UM1572: STEVAL-IPE020V1: ST energy meter application based on the Android platform
1.0 2,675 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-MEMS006 Platform-independent device driver for LIS3DH
STSW-MEMS021 LIS2DH Linux OS device driver
iNEMOENgine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_LI3 LI3 engine LITE - source code
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PI3P PI3P engine PRO - platform independent

Publications and Collaterals

Flyer

描述 版本 大小
pdf
3-axis digital accelerometers for smarter, easier-to-use and energy-efficient portable devices
1.0.0 1,601 KB

Brochure

描述 版本 大小
pdf
MEMS motion sensors
1,905 KB
pdf
Peripheral semiconductors for set-top box applications
634 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LIS2DHActiveLGA 14 2x2x1.0Tray_-No data reported, please contact our DistributorsEcopack2PDF
XML
LIS2DHTRActiveLGA 14 2x2x1.0Tape And Reel_-Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA41788000
AVNETOrder nowAMERICA1120000
MOUSEROrder nowWORLDWIDE7421
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback