ST Life.augmented

LIS2HH12

MEMS digital output motion sensor: ultra low-power high performance 3-axes "pico" accelerometer
  • active 活性

The LIS2HH12 is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “pico” family.

The LIS2HH12 has full scales of ±2g/±4g/±8g and is capable of measuring accelerations with output data rates from 10 Hz to 800 Hz.

The self-test capability allows the user to check the functioning of the sensor in the final application.

The LIS2HH12 has an integrated first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor.

The LIS2HH12 is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Wide supply voltage, 1.71 V to 3.6 V
  • Independent IOs supply (1.8 V) and supply voltage compatible
  • Ultra-low power consumption
  • ±2g/±4g/±8g full-scale
  • I2C/SPI digital output interface
  • 16-bit data output
  • Embedded temperature sensor
  • Embedded self-test
  • Embedded FIFO
  • 10000 g high shock survivability
  • ECOPACK®, RoHS and “Green” compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9965: MEMS digital output motion sensor: ultra-low-power high-performance 3-axis "pico" accelerometer
5.0 1,177 KB

Application Notes

描述 版本 大小
pdf
AN2328: HID device coding example
1.1 54 KB
pdf
AN4156: Hardware abstraction layer for Android
1.0 370 KB
pdf
AN4508: Parameters and calibration of a low-g 3-axis accelerometer
1.0 304 KB
pdf
AN4509: Tilt measurement using a low-g 3-axis accelerometer
1.0 250 KB
pdf
AN4662: LIS2HH12: MEMS digital output motion sensor ultra-low-power high-performance 3-axis "pico" accelerometer
1.0 937 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI164V1 LIS2HH12 adapter board for a standard DIL24 socket
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PAAP PAAP engine PRO - Android Platform
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors

Publications and Collaterals

Flyer

描述 版本 大小
pdf
3-axis digital accelerometers for smarter, easier-to-use and energy-efficient portable devices
2.0 892 KB

White Paper

描述 版本 大小
pdf
Mechanical characterization and simulation of fracture processes in polysilicon MEMS
1.0 9,933 KB
pdf
Physical Sensors Drive MEMS Consumerization Waves
1.0 886 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LIS2HH12TRActiveVFLGA 2X2X1 12LD PITCH 0.5MMTape And Reel_-.619Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA84378000
AVNETOrder NowAMERICA10000
RUTRONIKOrder NowEUROPE80008000
DIGIKEYOrder NowWORLDWIDE147171
FUTUREOrder NowWORLDWIDE1341
MOUSEROrder NowWORLDWIDE61131
Ecopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback