ST Life.augmented

STH260N6F6-2

N-channel 60 V, 1.7 mOhm typ., 180 A STripFET F6 Power MOSFET in H2PAK-2 package
  • active 活性

This device is an N-channel Power MOSFET developed using the 6thgeneration of STripFET™ DeepGATE™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Low gate charge
  • Very low on-resistance
  • High avalanche ruggedness

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7207: N-channel 60 V, 1.7 mΩ typ., 180 A STripFET™ VI DeepGATE™ Power MOSFET in H²PAK-2 package
4.0 725 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

描述 版本 大小
zip
STH260N6F6-2 PSpice model
10 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
60 V to 80 V STripFETVI DeepGATE
1.0.0 748 KB
pdf
STripFET VI DeepGATE
1.0.0 892 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STH260N6F6-2ActiveH2PAK-2Tape And Reel_Free SamplesDistributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA9500
Farnell Element14Order NowEUROPE7011
RS COMPONENTSOrder NowEUROPE381
DIGIKEYOrder NowWORLDWIDE7561
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback