ST Life.augmented

STP210N75F6

N-channel 75 V, 3 mOhm, 120 A STripFET(TM) VI DeepGATE(TM) Power MOSFET in TO-220 package
  • active 活性

This product is a 75 V N-channel STripFET™ VI Power MOSFET based on the ST’s proprietary STripFET™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Low gate charge
  • Very low on-resistance
  • High avalanche ruggedness

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7122: N-channel 75 V, 3 mΩ, 120 A TO-220 STripFET™ VI DeepGATE™ Power MOSFET
1.1 688 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
60 V to 80 V STripFETVI DeepGATE
1.0.0 748 KB
pdf
STripFET VI DeepGATE
1.0.0 892 KB

样品 & 购买

顶部
没有结果
Feedback Form
Customer Feedback