ST Life.augmented

HVLED805

Off-line LED driver with primary-sensing up to 5W
  • active 活性

The HVLED805 is a high-voltage primary switcher intended for operating directly from the rectified mains with minimum external parts to provide an efficient, compact and cost effective solution for LED driving. It combines a high-performance low-voltage PWM controller chip and an 800V, avalanche-rugged power MOSFET, in the same package.

The PWM is a current-mode controller IC specifically designed for ZVS (Zero Voltage Switching) fly-back LED drivers, with constant output current (CC) regulation using primary-sensing feedback. This eliminates the need for the opto-coupler, the secondary voltage reference, as well as the current sense on the secondary side, still maintaining a good LED current accuracy. Moreover it guarantees a safe operation when short circuit of one or more LEDs occurs.

In addition, the device can also provide a constant output voltage regulation (CV): it makes the application able to work safely when the LED string opens due to a failure.

Quasi-resonant operation is achieved by means of a transformer demagnetization sensing input that triggers MOSFET’s turn-on. This input serves also as both output voltage monitor, to perform CV regulation, and input voltage monitor, to achieve mains-independent CC regulation (line voltage feed forward).

The maximum switching frequency is top-limited below 166 kHz, so that at medium-light load a special function automatically lowers the operating frequency still maintaining the operation as close to ZVS as possible. At very light load, the device enters a controlled burst-mode operation that, along with the built-in high-voltage start-up circuit and the low operating current of the device, helps minimize the residual input consumption.

Although an auxiliary winding is required in the transformer to correctly perform CV/CC regulation, the chip is able to power itself directly from the rectified mains. This is useful especially during CC regulation, where the fly-back voltage generated by the winding drops.

In addition to these functions that optimize power handling under different operating conditions, the device offers protection features that considerably increase end-product’s safety and reliability: auxiliary winding disconnection or brownout detection and shorted secondary rectifier or transformer’s saturation detection. All of them are auto restart mode.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 800 V, avalanche rugged internal power MOSFET
  • 5% accuracy on constant LED output current with primary control
  • Optocoupler not needed
  • Quasi-resonant (QR) zero voltage switching (ZVS) operation
  • Internal HV start-up circuit
  • Open or short LED string management
  • Automatic self supply
  • Input voltage feed-forward for mains independent cc regulation

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6988: Off-line LED driver with primary-sensing
1.1 473 KB

Application Notes

描述 版本 大小
pdf
AN3360: 3.2 W LED power supply based on HVLED805
2.2 2,872 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
HVLED805 offline LED driver
1.0.0 296 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ILL037V1 3.2 W LED power supply based on HVLED805
EVALHVLED805 HVLED805 based evaluation board: 4.2 W isolated LED driver with primary side current regulation

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
HVLED805NRNDSO-16Tube_-.426Distributor reported inventory date: 2016-02-07
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE1601
RS COMPONENTSOrder NowEUROPE10001
MOUSEROrder NowWORLDWIDE49931
Ecopack2-
HVLED805TRActiveSO-16Tape And Reel_-.426No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback