ST Life.augmented

SPV1040

High efficiency solar battery charger with embedded MPPT
  • active 活性

The SPV1040 device is a low power, low voltage, monolithic step-up converter with an input voltage range from 0.3 V to 5.5 V, and is capable of maximizing the energy generated by even a single solar cell (or fuel cell), where low input voltage handling capability is extremely important.

Thanks to the embedded MPPT algorithm, even under varying environmental conditions (such as irradiation, dirt, temperature) the SPV1040 offers maximum efficiency in terms of power harvested from the cells and transferred to the output.

The device employs an input voltage regulation loop, which fixes the charging battery voltage via a resistor divider. The maximum output current is set with a current sense resistor according to charging current requirements.

The SPV1040 protects itself and other application devices by stopping the PWM switching if either the maximum current threshold (up to 1.8 A) is reached or the maximum temperature limit (up to 155 °C) is exceeded.

An additional built-in feature of the SPV1040 is the input source reverse polarity protection, which prevents damage in case of reverse connection of the solar panel at the input.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 0.3 V to 5.5 V operating input voltage
  • 140 mΩ internal synchronous rectifier
  • 120 mΩ internal power active switch
  • 100 kHz fixed PWM frequency
  • Duty cycle controlled by MPPT algorithm
  • Output voltage regulation, overcurrent and overtemperature protection
  • Input source reverse polarity protection
  • Built-in soft-start
  • Up to 95% efficiency
  • 3 mm x 4.4 mm TSSOP8 package

线路 图表

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS6991: High efficiency solar battery charger with embedded MPPT
5.0 966 KB

Application Notes

描述 版本 大小
pdf
AN3319: STEVAL-ISV006V2: solar battery charger using the SPV1040
8.2 1,141 KB
pdf
AN4050: STEVAL-ISV012V1: lithium-ion solar battery charger
2.0 1,169 KB
pdf
AN4123: STEVAL-ISV015V1 up to 2.5 W solar USB charger
2.0 990 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0012: Boost converter with MPPT drives isolated solar panel loads
1.0 311 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
SPV1040: solar battery charger for portable
1.0 346 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-ISV012V1 Solar battery charger for Li-Ion batteries
STEVAL-ISV006V2 Up to 5 W solar battery charger with embedded MPPT based on SPV1040
STEVAL-ISV015V1 Up to 2.5 W solar USB supply based on the SPV1040 and LD39050

Publications and Collaterals

Flyer

描述 版本 大小
pdf
High-efficiency solar battery charger
2.0.0 221 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPV1040TActiveTSSOP8Tube-40125_-1.25Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA15902000
AVNETOrder NowAMERICA100000
DIGIKEYOrder NowWORLDWIDE13361
MOUSEROrder NowWORLDWIDE17651
Ecopack2-
SPV1040TTRActiveTSSOP8Tape And Reel-40125_-1.25Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA49794000
DIGIKEYOrder NowWORLDWIDE36911
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback