ST Life.augmented

LPS331AP

MEMS pressure sensor, 260-1260 mbar absolute digital output barometer
  • NRND NRND

The LPS331AP is an ultra compact absolute piezoresistive pressure sensor. It includes a monolithic sensing element and an IC interface able to take the information from the sensing element and to provide a digital signal to the external world.

The sensing element consists of a suspended membrane realized inside a single mono-silicon substrate. It is capable to detecting pressure and is manufactured using a dedicated process developed by ST, called VENSENS.

The VENSENS process allows to build a mono-silicon membrane above an air cavity with controlled gap and defined pressure. The membrane is very small compared to the traditionally built silicon micromachined membranes. Membrane breakage is prevented by an intrinsic mechanical stopper.

The IC interface is manufactured using a standard CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the sensing element characteristics.

The LPS331AP is available in a small holed cap land grid array (HCLGA) package and it is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • 260 to 1260 mbar absolute pressure range
  • High-resolution mode: 0.020 mbar RMS
  • Low power consumption:
  • Low resolution mode: 5.5 μA
  • High resolution mode: 30 μA
  • High overpressure capability: 20x full scale
  • Embedded temperature compensation
  • Embedded 24-bit ADC
  • Selectable ODR from 1 Hz to 25 Hz
  • SPI and I2C interfaces
  • Supply voltage: 1.71 to 3.6 V
  • High shock survivability: 10,000 g
  • Small and thin package
  • ECOPACK® lead-free compliant

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS8615: MEMS pressure sensor: 260-1260 mbar absolute digital output barometer
7.0 442 KB

Application Notes

描述 版本 大小
pdf
AN4159: Hardware and software guidelines for use of the LPS331AP
3.0 647 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1180: How to interpret pressure and temperature readings in the LPS331AP pressure sensor
2.0 184 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-MKI124V1 L3GD20, LSM303DLHC and LPS331AP 10-axis module designed to be plugged into a standard DIL 24 socket
STEVAL-MKI120V1 LPS331AP adapter board for standard DIL24 socket
STEVAL-MKI109V2 eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards
X-NUCLEO-IKS01A1 Motion MEMS and environmental sensor expansion board for STM32 Nucleo

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LPS331APTRNRNDHCLGA 3x3Tape And Reel_-Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA39414000
Newark Element14Order NowAMERICA38940
RS COMPONENTSOrder NowEUROPE25531
DIGIKEYOrder NowWORLDWIDE41991
FUTUREOrder NowWORLDWIDE28041
MOUSEROrder NowWORLDWIDE75251
Ecopack2PDF
XML
LPS331APYNRNDHCLGA 3x3Tray_-No availability reported, please contact our Sales officeEcopack2PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback