ST Life.augmented

STGIPN3H60A

SLLIMM-nano small low-loss intelligent molded module IPM, 3 A, 600 V 3-phase IGBT inverter bridge
  • active 活性

This intelligent power module implements a compact, high-performance AC motor drive in a simple, rugged design. It is composed of six IGBTs with freewheeling diodes and three half-bridge HVICs for gate driving, providing low electromagnetic interference (EMI) characteristics with optimized switching speed. The package is optimized for thermal performance and compactness in built-in motor applications, or other low power applications where assembly space is limited. SLLIMM™ is a trademark of STMicroelectronics.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • IPM 3 A, 600 V, 3-phase IGBT inverter bridge including control ICs for gate driving and freewheeling diodes
  • Optimized for low electromagnetic interference
  • VCE(sat)negative temperature coefficient
  • 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis an
  • d pull-down resistor
  • Undervoltage lockout
  • Internal bootstrap diode
  • Interlocking function
  • Optimized pinout for easy board layout

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7273: SLLIMM™-nano (small low-loss intelligent molded module) IPM, 3 A - 600 V 3-phase IGBT inverter bridge
4.0 456 KB

Application Notes

描述 版本 大小
pdf
AN4043: SLLIMM™-nano small low-loss intelligent molded module
2.1 6,732 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN1037: SLLIMM™-nano mounting instructions and heatsink
3.0 1,236 KB

Design Notes & Tips

描述 版本 大小
pdf
DT0026: Field oriented control of PMSM motor exploiting SLLIMM™ nano and STM32F302x/303x
2.2 789 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
SLLIMM™-nano: Small low-loss intelligent molded modules
1.0 987 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-IHM045V1 3-phase high voltage inverter power board for FOC based on the STGIPN3H60A (SLLIMM™-nano)

Publications and Collaterals

Conference Paper

描述 版本 大小
pdf
Potential of new SLLIMM-nano intelligent molded module for low power home appliance motor drives
1.0 1,079 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STGIPN3H60AActiveNDIP-26LTube_-5.8Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC2561
RS COMPONENTSOrder NowEUROPE471
MOUSEROrder NowWORLDWIDE121
Ecopack1PDF
XML

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback