ST Life.augmented

STL75N8LF6

N-channel 80 V, 5.6 mOhm, 18 A, PowerFLAT(TM) 5x6 STripFET(TM) VI DeepGATE(TM) Power MOSFET
  • active 活性

This device is an N-channel Power MOSFET developed using the 6thgeneration of STripFET™ DeepGATE™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on)in all packages.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • RDS(on)* Qgindustry benchmark
  • Extremely low on-resistance RDS(on)
  • High avalanche ruggedness
  • Low gate drive power losses

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS7218: N-channel 80 V, 5.6 mΩ, 18 A, PowerFLAT™ 5x6 STripFET™ VI DeepGATE™ Power MOSFET
3.0 792 KB

Application Notes

描述 版本 大小
pdf
AN1703: Guidelines for using ST's MOSFET smd Packages
1.3 777 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
60 V to 80 V STripFETVI DeepGATE
1.0.0 748 KB
pdf
ST products and solutions for solar energy
5.1 2,135 KB

样品 & 购买

顶部
产品型号 Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STL75N8LF6ActivePowerFLAT 5x6Tape And Reel_-1.5Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA30003000
MOUSEROrder NowWORLDWIDE27751
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback